EFR32FG22 Series 2 Proprietary Wireless 2.4 GHz SoC

EFR32FG22 and EFR32FG22E proprietary wireless 2.4 GHz SoC solutions are part of the Wireless Gecko Series 2 platform. FG22 SoCs integrate a 38.4 MHz Arm® Cortex®-M33 core with TrustZone and a high-performance radio with a receive sensitivity of -102.3 dBm. Where FG22 allows you to create energy-efficient applications, the FG22E – ‘E’ denoting Energy Conservation – takes this a step further by enhancing battery longevity and supporting designs that eliminate the need for batteries altogether. The SoC's combination of ultra-low transmit and receive power (8.2 mA TX at +6 dBm, 3.6 mA RX), 1.2 µA deep-sleep mode power and innovative low-power features such as RFSense delivers industry-leading energy efficiency to extend the operational life of products with limited battery or energy harvesting options such as those used by electronic shelf labels and industrial wireless sensor nodes.

Efr32fg22 BD
Ideal for electronic shelf labels and industrial automation
Ideal for ultra-low-power battery-powered or battery-less IoT devices

EFR32FG22 Common Specs

Low Power Wireless System-on-Chip

  • High Performance 32-bit 38.4 MHz ARM Cortex®-M33 with DSP instruction and floating-point unit for efficient signal processing
  • Up to 512 kB flash program memory
  • Up to 32 kB RAM data memory
  • 2.4 GHz radio operation

Radio Performance

  • -102.3 dBm sensitivity @ 250 kbps O-QPSK DSSS
  • -98.9 dBm sensitivity @ 1 Mbit/s GFSK
  • -96.2 dBm sensitivity @ 2 Mbit/s GFSK
  • TX power up to 6 dBm
  • 2.5 mA radio receive current
  • 3.4 mA radio transmit current @ 0 dBm output power
  • 7.5 mA radio transmit current @ 6 dBm output power

Low System Energy Consumption

  • 3.6 mA RX current (1 Mbps GFSK)
  • 3.9 mA RX current (250 kbps O-QPSK DSSS)
  • 4.1 mA TX current @ 0 dBm output power
  • 8.2 mA TX current @ 6 dBm output power
  • 26 μA/MHz in Active Mode (EM0) at 38.4 MHz
  • 1.20 μA EM2 DeepSleep current (8 kB RAM retention and RTC running from LFRCO)
  • 0.17 μA EM4 current

Wide Selection of MCU Peripherals

  • 16-bit Analog to Digital Converter (ADC)
  • Up to 26 General Purpose I/O pins with output state retention and asynchronous interrupts
  • 8 Channel DMA Controller
  • 12 Channel Peripheral Reflex System (PRS)
  • 4 × 16-bit Timer/Counter with 3 Compare/Capture/PWM channels
  • 1 × 32-bit Timer/Counter with 3 Compare/Capture/PWM channels
  • 32-bit Real Time Counter
  • 24-bit Low Energy Timer for waveform generation
  • 1 × Watchdog Timer
  • 2 × Universal Synchronous/Asynchronous Receiver/Transmitter (UART/SPI/SmartCard (ISO 7816)/IrDA/I2S)
  • 1 × Enhanced Universal Asynchronous Receiver/Transmitter (EUART)
  • 2 × I2C interface with SMBus support
  • Digital microphone interface (PDM)
  • RFSENSE with selective OOK mode
  • Die temperature sensor with +/-1.5 °C
    accuracy after single-point calibration

Supported Modulation Format

  • 2 (G)FSK with fully configurable shaping
  • OQPSK DSSS
  • (G)MSK

Protocol Support

  • Proprietary

Wide Operation Range

  • 1.71 V to 3.8 V single power supply
  • -40 °C to 85 °C

Packages

  • QFN40 5 mm × 5 mm × 0.85 mm
  • QFN32 4 mm × 4 mm × 0.85 mm

Securing Your Proprietary Product

IoT security is key to protecting company brands, end user privacy and commercial viability of products. Vulnerabilities can be exploited through both remote Internet attacks and physical hands-on-attacks.

Developers using the Silicon Labs wireless product portfolio including those in the EFR32FG22 portfolio have access to a number of technologies designed to protect their product, including Secure Debug, Secure Boot with Root of Trust & Secure Loader.

FG22 Security Features

  • Secure Boot with Root of Trust and Secure Loader (RTSL)
  • Hardware Cryptographic Acceleration for AES128/256, SHA-1, SHA-2 (up to 256-bit), ECC (up to 256-bit), ECDSA,and ECDH
  • True Random Number Generator (TRNG) compliant with NIST SP800-90 and AIS-31
  • ARM® TrustZone®
  • Secure Debug with lock/unlock
Secure vault chip transparent
Find the Right EFR32FG22 Device 4 Select Columns
Select Columns

Sort A -> Z
Sort Z -> A

Filter by values...

Video

Simplify Ultra-Low Power App Development with FG22

Drive digital transformation in retail, commercial and industrial IoT markets with our new FG22 SoCs. Find out more from our VP & GM of Industrial & Commercial IoT Products.



Case Study

Electronic Shelf Label Technology Improves Efficiency

Read more about how Rainus developed a wireless electronic shelf label capable of managing store-wide price automation and reducing operating costs using the EFR32FG22 Series 2 Wireless 2.4 GHz SoC.

Close
Loading Results
Close