WFM200S022XNA Wi-Fi Transceiver Module
SPECS
Key Specs
Secure Link
No
|
Protocol
2.4 GHz, b/g/n, 1x1, 20 MHz
|
TX Power Max (dBm)
15.1
|
||
RX Sensitivity (dBm)
-96
|
Associated Sleep (uA)
0.022
|
Serial Interface
SDIO/SPI
|
||
Onboard Stack
No
|
Package Size (mm)
6.5x6.5
|
Secure Link
No
|
Protocol
2.4 GHz, b/g/n, 1x1, 20 MHz
|
TX Power Max (dBm)
15.1
|
RX Sensitivity (dBm)
-96
|
Associated Sleep (uA)
0.022
|
Serial Interface
SDIO/SPI
|
Onboard Stack
No
|
Package Size (mm)
6.5x6.5
|
WFM200S Wi-Fi Expansion Kit
The SLEXP8023A WFM200S Wi-Fi Expansion kit includes a built-in Raspberry Pi Connector to get started immediately with Linux development and an EXP Connector to enable development on Silicon Labs' MCUs and Wireless MCUs.

WFM200S Wi-Fi Expansion Kit
The SLEXP8023A WFM200S Wi-Fi Expansion kit includes a built-in Raspberry Pi Connector to get started immediately with Linux development and an EXP Connector to enable development on Silicon Labs' MCUs and Wireless MCUs.
TECH DOCS
SOFTWARE & TOOLS
QUALITY & PACKAGING
COMMUNITY & SUPPORT