Device/Module image

WFM200SS22XNN Fully Certified Wi-Fi Module

The WFM200SS22XNN is a fully certified Wi-Fi module with a 2.4 GHz, b/g/n, 1x1, 20 MHz Wi-Fi Transceiver, crystal and passives all built into a tiny 6.5x6.5 SiP package. The device supports both Linux- and RTOS- based hosts to deliver a complete Wi-Fi solution. High-speed SPI and SDIO host interfaces provide flexibility and throughput. This module supports 105 °C operation, making it ideal for outdoor and industrial use-cases. The secure link interface allows for secure communication between the host and the transceiver.
WFM200SS22XNN Fully Certified Wi-Fi Module

Key Specs

 
Secure Link
Yes
Protocol
2.4 GHz, b/g/n, 1x1, 20 MHz
TX Power Max (dBm)
15.1
RX Sensitivity (dBm)
-96
Associated Sleep (uA)
0.022
Serial Interface
SDIO/SPI
Onboard Stack
No
Package Size (mm)
6.5x6.5
Secure Link
Yes
Protocol
2.4 GHz, b/g/n, 1x1, 20 MHz
TX Power Max (dBm)
15.1
RX Sensitivity (dBm)
-96
Associated Sleep (uA)
0.022
Serial Interface
SDIO/SPI
Onboard Stack
No
Package Size (mm)
6.5x6.5
Close
Loading Results
Close