EFR32MG1 Series 1 Mesh Networking Wireless SoCs for Zigbee and Thread

EFR32MG1 SoCs are ideal for designing energy-friendly wireless connected IoT devices. Part of the Wireless Gecko portfolio, EFR32MG1 devices support Zigbee and Thread wireless connectivity and include Bluetooth low energy and 2.4 GHz and sub-GHz proprietary protocol support. The single-die solution provides industry-leading energy efficiency, ultra-fast wakeup times, a scalable power amplifier and no-compromise microcontroller (MCU) features. The devices are well suited for mains powered mesh applications including lighting, gateways and voice assistants, as well as other systems requiring high performance and low energy consumption. To future proof designs, we recommend migrating to EFR32MG devices with more Flash and memory due to the evolution of Zigbee and Thread (Open Thread) protocols. 

  • EFR32MG13 for battery powered Zigbee or Thread applications
  • EFR32MG12 for Zigbee, Thread and multiprotocol applications.
  • EFR32MG21 for mains powered mesh applications including lighting, gateways and voice assistants.
EFR32xG1 BD
Proprietary protocol support
2.4 GHz and sub-GHz
Flash
256 kB

EFR32MG1 Common Specs

Zigbee and Thread Radio

  • 2.4 GHz IEEE 802.15.4
  • 250 kbps O-QPSK DSSS
  • Excellent receive sensitivity:
    • -102.7 dBm @250 kbps O-QPSK DSSS
  • Programmable output power: +19 dBm
  • Active Mode RX: 10.2 mA
  • Active Mode TX: 8.5 mA @0 dBm

Proprietary 2.4 GHz and Sub-GHz Radio

  • Supported modulations: 2/4 (G)FSK, OQPSK, OOK, DBPSK
  • Optional DSSS modulation technique and FEC channel coding
  • Excellent receive sensitivity:
    • -126.2 dBm @600 bps, GFSK, 915 MHz
    • -120.6 dBm @2.4 kbps, GFSK, 868 MHz
    • -107.4 dBm @4.8 kbps, OOK, 433 MHz
    • -112.2 dBm @38.4 kbps, GFSK, 169 MHz
  • Programmable output power:
    • +20 dBm  (Sub-GHz)
    • +19 dBm (2.4 GHz)
  • Active mode RX:
    • 8.6 mA @38.4 kbps, 2GFSK, 868 MHz
  • Active mode TX:
    • 20.3 mA @10 dBm, 433 MHz
    • 35.3 mA @14 dBm, 868 MHz
  • Antenna diversity

Bluetooth® Low Energy Radio

  • Compatible with Bluetooth 5 specification
  • Excellent receive sensitivity:
    • -92.5 dBm @ 1 Mbit/s GFSK
  • Programmable output power: +19 dBm
  • Active mode RX: 8.7 mA
  • Active mode TX: 8.2 mA @ 0 dBm

Rich Analog and Digital Peripherals

  • AES-256/128 Hardware Crypto Accelerator with ECC, SHA-1, SHA-2
  • ADC (12-bit, 1 Msps)
  • Current DAC (4-bit, Current Source or Sink)
  • 2 X analog comparator
  • Low Energy UART
  • 2 X USART (UART, SPI, IrDA, I²S)
  • I²C (Address recognition down to EM3)
  • Timers: RTCC, LE Timer & Pulse Counter
  • Timer/Counter: Up to 2 x 16-bit
  • 12-channel Peripheral Reflex System
  • Up to 32 GPIO
  • PTA (Packet Traffic Arbitration) for Wi-Fi Coexistence

Energy Efficient Low Power Modes

  • Energy Mode 2 (Deep Sleep) Current: 2.2 µA
  • Ultra-fast wake up: 3 µS from EM3
  • Wide Supply Voltage range of 1.85 to 3.8 V

Powerful MCU & Memory Options

  • ARM® Cortex®-M4 + Floating-Point Unit
  • Up to 40 MHz Clock Speed
  • Low Active Mode Current: 63 µA/MHz
  • Up to 256 kB of Programmable Flash
  • Up to 32 kB RAM

Package Options

  • QFN48 (7 mm x 7 mm)
  • QFN32 (5 mm x 5 mm)

Status

NRND
Find the Right EFR32MG1 Device 17 Select Columns
Select Columns

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close