Device/Module image

EFR32MG21A010F768IM32

Zigbee and Thread EFR32MG21 SoCs (Series 2)

EFR32MG21A010F768IM32 EFR32MG21 Series 2 wireless SoCs include a 80 MHz ARM Cortex-M33  core, providing plenty of processing capability while a dedicated security core provides faster encryption, secure boot loading and debug access control. The device includes 768 Flash, 64 RAM and is available in a QFN32 package. With up to + 10 dBm maximum power output and excellent receive sensitivity of -104.3 (250 kbps O-QPSK DSSS) dBm, the EFR32MG21A010F768IM32 provides a robust RF link for reliable communications for Zigbee, Thread and multiprotocol applications and enables greater range and reliable RF communications. EFR32MG21A010F768IM32 uses the same tools as EFR32MG Series 1, providing easy migration and fast time-to-market with development kits, SDKs, mobile apps and our patented network analyzer.

EFR32MG21A010F768IM32
Loading..

Find Similar Models

Flash (kB)

Key Specs

768 Flash (kB)
MCU Core
ARM Cortex-M33
Core Frequency (MHz)
80
Flash (kB)
768
RAM (kB)
64
Secure Vault
Base
Max Output Power
10
GPIO
20
Temperature (Min)
-40
Temperature (Max)
125
Package Type
QFN32
Zigbee Capable*
Yes
Thread Capable
Yes
Bluetooth Low Energy Capable
Yes
2.4 GHz Capable
Yes
Sub-GHz Capable
No
MCU Core
ARM Cortex-M33
Core Frequency (MHz)
80
Flash (kB)
768
RAM (kB)
64
Secure Vault
Base
Max Output Power
10
GPIO
20
Temperature (Min)
-40
Temperature (Max)
125
Package Type
QFN32
Zigbee Capable*
Yes
Thread Capable
Yes
Bluetooth Low Energy Capable
Yes
2.4 GHz Capable
Yes
Sub-GHz Capable
No
Close
Loading Results
Close