EFR32MG27 Series 2 Multiprotocol Wireless SoC

Our EFR32MG27 SoC expands our Zigbee portfolio and has been developed specifically for low power, small form factor end-devices. The integrated DCDC Boost provides IoT device makers the ability to run down to 0.8 Volts, enabling the use of single-cell alkaline and button cells to reduce the device form factor and cost.

Ideal applications
Smart Home, Lighting and Building Automation
Ideal for
Zigbee Green Power devices

EFR32MG27 Common Specs

Low Power Wireless System-on-Chip

  • High Performance 32-bit 76.8 MHz ARM Cortex®-M33 with DSP instruction and floating-point unit for efficient signal processing
  • Up to 768 kB flash program memory
  • Up to 64 kB RAM data memory
  • 2.4 GHz radio operation

Radio Performance

  • -102.2 dBm sensitivity @ 250 kbps O-QPSK DSSS
  • -106.9 dBm sensitivity @ 125 kbps GFSK
  • -99.2 dBm sensitivity @ 1 Mbit/s GFSK
  • -96.3 dBm sensitivity @ 2 Mbit/s GFSK
  • TX power up to 8 dBm

Low System Energy Consumption

  • 4.0 mA RX current (250 kbps O-QPSK DSSS)
  • 3.6 mA RX current (1 Mbps GFSK)
  • 4.1 mA TX current @ 0 dBm output power
  • 9.2 mA TX current @ 6 dBm output power
  • 11.3 mA TX current @ 8 dBm output power
  • 29 μA/MHz in Active Mode (EM0) at 76.8 MHz
  • 1.6 μA EM2 DeepSleep current (64 kB RAM retention and RTC running from LFRCO)
  • 0.18 μA EM4 current

Wide Selection of MCU Peripherals

  • 16-bit Analog to Digital Converter (IADC)
  • Analog Comparator (ACMP)
  • Up to 26 General Purpose I/O pins with output state retention and asynchronous interrupts
  • 8 Channel DMA Controller
  • 12 Channel Peripheral Reflex System (PRS)
  • 3 × 16-bit Timer/Counter with 3 Compare/Capture/PWM channels
  • 2 × 32-bit Timer/Counter with 3 Compare/Capture/PWM channels
  • 32-bit Real Time Counter
  • 24-bit Low Energy Timer for waveform generation
  • 1 × Watchdog Timer
  • 2 × Universal Synchronous/Asynchronous Receiver/Transmitter (UART/SPI/SmartCard (ISO 7816)/IrDA/I2S)
  • 1 × Enhanced Universal Asynchronous Receiver/Transmitter (EUART)
  • 2 × I2C interface with SMBus support
  • Digital microphone interface (PDM)
  • Precision Low-Frequency RC Oscillator to replace 32 kHz sleep crystal
  • RFSENSE with selective OOK mode
  • Die temperature sensor with +/- 1.5 °C accuracy after single-point calibration
  • Coulomb counter integrated into DC-DC

Supported Modulation Format

  • (G)FSK with fully configurable shaping
  • OQPSK DSSS
  • (G)MSK

Protocol Support

  • Zigbee
  • Bluetooth Low Energy (Bluetooth 5.4)
  • Bluetooth mesh
  • Proprietary 2.4 GHz
  • Multiprotocol

Wide Operation Range

  • 1.8 V to 3.8 V single power supply for devices with Buck DC-DC
  • 0.8 V to 1.7 V single power supply for devices with Boost DC-DC
  • -40 °C to 125 °C

Packages (AEC-Q100 Grade 1)

  • QFN40 5 mm × 5 mm × 0.85 mm
  • QFN32 4 mm × 4 mm × 0.85 mm

MG27 Security Features

You can start developing Matter solutions using Silicon Labs SoCs

Status

Find the Right EFR32MG27 Device Select Columns
Select Columns
Part Number Pricing MCU Core Frequency (MHz) Flash RAM Secure Vault DCDC Cryptography Output Power Range (dBm) GPIO I²C SPI I²S Timers (16-bit) Temperature Range ºC Package Type Package Size (mm) Wireless Standards
1K @ US$2.0 ARM Cortex-M33 76.8 768 64 Mid Buck AES-128 AES-256 ECC SHA-1 SHA-2 -20 8 18 2 3 2 3 -40 125 QFN32 4x4 Zigbee Bluetooth
1K @ US$2.05 ARM Cortex-M33 76.8 768 64 Mid Buck AES-128 AES-256 ECC SHA-1 SHA-2 -20 8 26 2 3 2 3 -40 125 QFN40 5x5 Zigbee Bluetooth
1K @ US$2.07 ARM Cortex-M33 76.8 768 64 Mid Boost AES-128 AES-256 ECC SHA-1 SHA-2 -20 6 18 2 3 2 3 -40 125 QFN32 4x4 Zigbee Bluetooth
1K @ US$2.11 ARM Cortex-M33 76.8 768 64 Mid Boost AES-128 AES-256 ECC SHA-1 SHA-2 -20 6 26 2 3 2 3 -40 125 QFN40 5x5 Zigbee Bluetooth

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close