EFR32MG27C140F768IM32
SPECS
Key Specs
MCU Core
ARM Cortex-M33
|
Core Frequency (MHz)
76.8
|
Flash (kB)
768
|
||
RAM (kB)
64
|
Secure Vault
Mid
|
Max Output Power
8
|
||
GPIO
18
|
Temperature (Max)
125
|
Package Type
QFN32
|
||
Zigbee Capable
Yes
|
Thread Capable
No
|
Bluetooth Low Energy Capable
Yes
|
||
2.4 GHz Capable
Yes
|
Sub-GHz Capable
No
|
DCDC
Buck
|
||
MCU Core
ARM Cortex-M33
|
Core Frequency (MHz)
76.8
|
Flash (kB)
768
|
RAM (kB)
64
|
Secure Vault
Mid
|
Max Output Power
8
|
GPIO
18
|
Temperature (Max)
125
|
Package Type
QFN32
|
Zigbee Capable
Yes
|
Thread Capable
No
|
Bluetooth Low Energy Capable
Yes
|
2.4 GHz Capable
Yes
|
Sub-GHz Capable
No
|
DCDC
Buck
|
EFR32xG27 Development Kit
The EFR32xG27 Dev Kit (xG27-DK2602A) is a compact, feature-packed development platform. It provides the fastest path to develop and prototype wireless IoT products. The development platform supports up to +8 dBm output power and includes support for the 16-bit ADC as well as other key features.

EFR32xG27 Development Kit
The EFR32xG27 Dev Kit (xG27-DK2602A) is a compact, feature-packed development platform. It provides the fastest path to develop and prototype wireless IoT products. The development platform supports up to +8 dBm output power and includes support for the 16-bit ADC as well as other key features.
EFR32xG27 Pro Kit +8 dBm
The EFR32xG27 +8 dBm Pro Kit (xG27-PK6017A) is designed to support the development of wireless IoT devices based on the EFR32xG27 and support the development of 2.4 GHz wireless protocols including BLE, Bluetooth mesh, and Zigbee.

EFR32xG27 Pro Kit +8 dBm
The EFR32xG27 +8 dBm Pro Kit (xG27-PK6017A) is designed to support the development of wireless IoT devices based on the EFR32xG27 and support the development of 2.4 GHz wireless protocols including BLE, Bluetooth mesh, and Zigbee.
EFR32xG27 Pro Kit +4 dBm (Buck)
The EFR32xG27 +4 dBm Pro Kit (xG27-PK6018A) is designed to support the development of wireless IoT devices based on the EFR32xG27 in the CSP package and support the development of 2.4 GHz wireless protocols including BLE, and Bluetooth mesh.

EFR32xG27 Pro Kit +4 dBm (Buck)
The EFR32xG27 +4 dBm Pro Kit (xG27-PK6018A) is designed to support the development of wireless IoT devices based on the EFR32xG27 in the CSP package and support the development of 2.4 GHz wireless protocols including BLE, and Bluetooth mesh.
EFR32xG27 Wireless 2.4 GHz +8 dBm Radio Board
The EFR32xG27 +8 dBm Radio Board (xG27-RB4194A) is designed work with the WSTK main board (not included) to support the development of wireless IoT devices based on 2.4 GHz wireless protocols including BLE, Bluetooth mesh, and Zigbee.

EFR32xG27 Wireless 2.4 GHz +8 dBm Radio Board
The EFR32xG27 +8 dBm Radio Board (xG27-RB4194A) is designed work with the WSTK main board (not included) to support the development of wireless IoT devices based on 2.4 GHz wireless protocols including BLE, Bluetooth mesh, and Zigbee.
You might also be interested in
TECH DOCS
SOFTWARE & TOOLS
QUALITY & PACKAGING
COMMUNITY & SUPPORT