Device/Module image

EFM32TG11B540F64IM80

EFM32 Tiny Gecko 32-bit S1 Microcontrollers

The EFM32TG11B540F64IM80 is an ARM Cortex-M0+ based microcontroller (MCU) with speeds up to 48 MHz. Built on top of a low-power platform that includes innovative low energy techniques, fast wake-up times, and energy saving modes, the EFM32TG11B540F64IM80 is ideal for energy sensitive applications. In addition, this device includes 64 kB Flash, 32 kB RAM, 67 Dig I/O Pins, 2 x 16-bit timers, and multiple communication interfaces. 

EFM32TG11B540F64IM80
Loading..

Find Similar Models

Flash

Temperature Range Max (ºC)

Key Specs

64 Flash / 125 Temperature Range Max (ºC)
Core Frequency
48
Flash
64
RAM
32
GPIO
67
ADC
12-bit, 46-ch., 1 Msps
DAC
2x 12-bit, 2 ch.
SPI
4
UART
1
I2C
2
Timers (16-bit)
2
Timers (32-bit)
2
Package
QFN80
Core Frequency
48
Flash
64
RAM
32
GPIO
67
ADC
12-bit, 46-ch., 1 Msps
DAC
2x 12-bit, 2 ch.
SPI
4
UART
1
I2C
2
Timers (16-bit)
2
Timers (32-bit)
2
Package
QFN80
efm32tg11-BD.png
Close
Loading Results
Close