Si720x Magnetic Sensor Common Specs
- 400 nA current at 5 samples/second
- High sensitivity - Bop as low as 0.9 mT
- Second threshold for tamper detection
- Omnipolar Switch and Latch outputs available
- LV (1.71 - 5.5 V) and HV (3.3 - 26.5 V) supply ranges available
- Available in industry standard SOT23 and TO92 packages
Find the Right Si720x Device
Select Columns
Part Number | Output Type | Output Configuration | idd (typ) (µA) | Bop (max) | Brp (min) | |Bop-Brp| (typ) | Full Scale Field Strength (mT) | Sample Rate (Hz) | Temp Compensation | Tamper Threshold (mT) | Vdd (min) | Vdd (Max) | Temperature Range (°C) | Package Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Omnipolar Switch | Low (Push-Pull) | 0.4 | 1.1 | 0.2 | 0.4 | 20 | 5 | — | 0 | 1.7 | 3.6 | 0 70 | SOT23-3 | |
Omnipolar Switch | Low (Push-Pull) | 0.4 | 1.1 | 0.2 | 0.4 | 20 | 5 | — | 19.8 | 1.7 | 3.6 | 0 70 | SOT23-3 | |
Omnipolar Switch | High (Push-Pull) | 1.1 | 0.9 | 0.2 | 0.2 | 20 | 5 | 0.12% | 19.8 | 1.7 | 3.6 | 0 70 | SOT23-3 | |
Omnipolar Switch | High (Push-Pull) | 56.7 | 2.8 | 1.1 | 0.6 | 20 | 1000 | — | 0 | 1.7 | 5.5 | 0 125 | SOT23-3 | |
Omnipolar Switch | Low (Push-Pull) | 0.4 | 1.4 | 0.2 | 0.4 | 20 | 5 | — | 0 | 1.7 | 5.5 | -40 125 | SOT23-3 | |
Omnipolar Switch | Low (Push-Pull) | 0.4 | 2 | 0.6 | 0.6 | 20 | 5 | — | 19.8 | 1.7 | 5.5 | -40 125 | SOT23-3 | |
Omnipolar Switch | Low (Open Drain) | 0.4 | 2 | 0.6 | 0.6 | 20 | 5 | — | 0 | 1.7 | 5.5 | -40 125 | SOT23-3 | |
Omnipolar Switch | Low (Open Drain) | 0.4 | 2 | 0.6 | 0.6 | 20 | 5 | — | 19.8 | 1.7 | 5.5 | -40 125 | SOT23-3 | |
Omnipolar Switch | Low (Open Drain) | 56.7 | 3.4 | 1.6 | 0.6 | 20 | 1000 | — | 0 | 1.7 | 5.5 | -40 125 | SOT23-3 | |
Omnipolar Switch | Low (Push-Pull) | 0.4 | 3.7 | 1.5 | 1 | 20 | 5 | — | 0 | 1.7 | 5.5 | -40 125 | SOT23-3 | |
Omnipolar Switch | Low (Open Drain) | 1.2 | 3.7 | 1.5 | 1 | 20 | 20 | — | 0 | 1.7 | 5.5 | -40 125 | SOT23-3 | |
Omnipolar Switch | Low (Open Drain) | 0.4 | 4.9 | 2.3 | 1 | 20 | 5 | — | 0 | 1.7 | 5.5 | -40 125 | SOT23-3 | |
Omnipolar Switch | Low (Open Drain) | 0.9 | 4.9 | 2.3 | 1 | 20 | 13.3 | — | 0 | 1.7 | 5.5 | -40 125 | SOT23-3 | |
Omnipolar Switch | Low (Open Drain) | 1.2 | 4.9 | 2.3 | 1 | 20 | 20 | — | 0 | 1.7 | 5.5 | -40 125 | SOT23-3 | |
Omnipolar Switch | Low (Open Drain) | 0.4 | 7 | 4.1 | 1 | 20 | 5 | — | 0 | 1.7 | 5.5 | -40 125 | SOT23-3 | |
Omnipolar Switch | Low (Open Drain) | 0.9 | 7.0 | 4.1 | 1 | 20 | 13.3 | — | 0 | 1.7 | 5.5 | -40 125 | SOT23-3 | |
Omnipolar Switch | Low (Open Drain) | 1.2 | 7.0 | 4.1 | 1 | 20 | 20 | — | 0 | 1.7 | 5.5 | -40 125 | SOT23-3 | |
Omnipolar Switch | Low (Open Drain) | 0.4 | 15 | 9.6 | 2 | 20 | 5 | — | 0 | 1.7 | 5.5 | -40 125 | SOT23-3 | |
Omnipolar Switch | Low (Open Drain) | 0.9 | 15 | 9.6 | 2 | 20 | 13.3 | — | 0 | 1.7 | 5.5 | -40 125 | SOT23-3 | |
Omnipolar Switch | Low (Push-Pull) | 0.4 | 3.4 | 1.7 | 1 | 20 | 5 | — | 0 | 1.7 | 3.6 | 0 70 | SOT23-3 | |
Omnipolar Switch | Low (Push-Pull) | 0.4 | 3.4 | 1.7 | 1 | 20 | 5 | — | 19.8 | 1.7 | 3.6 | 0 70 | SOT23-3 | |
Omnipolar Switch | High (Push-Pull) | 1.1 | 3.4 | 1.7 | 1 | 20 | 5 | 0.12% | 19.8 | 1.7 | 3.6 | 0 70 | SOT23-3 | |
Omnipolar Switch | High (Push-Pull) | 56.7 | 3.7 | 1.4 | 1 | 20 | 1000 | — | 0 | 1.7 | 5.5 | 0 125 | SOT23-3 | |
Omnipolar Switch | Low (Push-Pull) | 0.4 | 3.7 | 1.4 | 1 | 20 | 5 | — | 0 | 1.7 | 5.5 | -40 125 | SOT23-3 | |
Omnipolar Switch | Low (Push-Pull) | 0.4 | 3.7 | 1.4 | 1 | 20 | 5 | — | 19.8 | 1.7 | 5.5 | -40 125 | SOT23-3 | |
Omnipolar Switch | Low (Open Drain) | 0.4 | 3.7 | 1.4 | 1 | 20 | 5 | — | 0 | 1.7 | 5.5 | -40 125 | SOT23-3 | |
Omnipolar Switch | Low (Open Drain) | 0.4 | 3.7 | 1.4 | 1 | 20 | 5 | — | 19.8 | 1.7 | 5.5 | -40 125 | SOT23-3 | |
Latch | High (Push-Pull) | 0.4 | 0.7 | -0.7 | 0.8 | 20 | 5 | — | 0 | 1.7 | 3.6 | 0 70 | SOT23-3 | |
Latch | Low (Push-Pull) | 0.4 | 1.5 | -1.5 | 1.9 | 20 | 5 | — | 0 | 1.7 | 5.5 | -40 125 | SOT23-3 | |
Latch | High (Push-Pull) | 0.4 | 6.1 | -6.1 | 10.2 | 20 | 5 | — | 0 | 1.7 | 5.5 | -40 125 | SOT23-3 | |
Omnipolar Switch | High (Open Drain) | 412 | 1.1 | 0.2 | 0.4 | 20 | 1000 | — | 19.8 | 1.7 | 3.6 | 0 70 | SOT23-5 | |
Latch | High (Push-Pull) | 412 | 1.2 | -1.2 | 1.8 | 20 | 1000 | — | 0 | 1.7 | 3.6 | 0 70 | SOT23-5 |
Sort A -> Z
Sort Z -> A
Filter by values...
Si72xx-WD-KIT Magnetic Sensor Wheel Demo Kit
The SI72xx-WD-KIT showcases the performance and versatility of the Si72xx platform. The wheel demo board shows degree-accurate position sensing, along with low power quadrant detection and revolution counting. 6 postage-stamp daughter boards allow you to evaluate the full range of Si72xx parts in conjunction with the rest of the kit. The postage stamp boards are also designed to be easy to connect to externally and prototype with for maximal flexibility.
![](/content/dam/siliconlabs/images/products/sensors/magnetic-sensors/Si72xx-wd-kit.jpg)
Si72xx-WD-KIT Magnetic Sensor Wheel Demo Kit
The SI72xx-WD-KIT showcases the performance and versatility of the Si72xx platform. The wheel demo board shows degree-accurate position sensing, along with low power quadrant detection and revolution counting. 6 postage-stamp daughter boards allow you to evaluate the full range of Si72xx parts in conjunction with the rest of the kit. The postage stamp boards are also designed to be easy to connect to externally and prototype with for maximal flexibility.