EFR32BG1 Based Modules (Series 1)
EFR32BG1 Series 1 modules are designed for Bluetooth 5.x applications where ultra-small size, high-performance RF, low-power consumption, full modular approval and easy application development are key requirements. With a 2.4 GHz EFR32BG1 Series 1 wireless SoC, a high-efficiency antenna, and our certified Bluetooth software stack, EFR32BG1 Series 1 modules minimize the time and effort typically required for complex RF designs. Supported also by our best-in-class development tools, the modules enable quick time-to-market for space-constrained and energy-sensitive IoT applications. BGM11S and BGM121 SiP modules are the worlds smallest complete Bluetooth solutions.
EFR32BG1 Series 1 Common Specs
Antenna
- Chip, u.FL or RF pin options available
Max GPIO
- Up to 30
Regulatory Certifications
- FCC
- CE
- ISEDC
- Japan
- South Korea
- Taiwan
Find the Right EFR32BG1 Series 1 Module 8
Select Columns
Part Number | Module Type | Antenna | Max TX Power | Dimensions |
---|---|---|---|---|
SiP | Built-in | 8 | 6.5 x 6.5 x 1.4 | |
PCB | Built-in | 8 | 12.9 x 15.00 x 2.2 | |
PCB | Built-in | 3 | 9.15 x 15.73 x 1.9 | |
SiP | Built-in | 2 | 6.5 x 6.5 x 1.4 | |
SiP | Built-in | 8 | 6.5 x 6.5 x 1.4 | |
SiP | RF Pin | 8 | 6.5 x 6.5 x 1.4 | |
SiP | Built-in | 2 | 6.5 x 6.5 x 1.4 | |
SiP | RF Pin | 2 | 6.5 x 6.5 x 1.4 |
Showing 1 to 8 of 8 entries
EFR32BG Bluetooth Module Starter Kit
EFR32BG Bluetooth Low Energy Development Kit for BGM13S, BGM13P, and BGM113 SiP module: fast, simple development of Bluetooth applications.

EFR32BG Bluetooth Module Starter Kit
EFR32BG Bluetooth Low Energy Development Kit for BGM13S, BGM13P, and BGM113 SiP module: fast, simple development of Bluetooth applications.