Device/Module image

BGM111A256

Bluetooth Low Energy EFR32BG1 Based Modules (Series 1)

BGM111A256 Bluetooth Low Energy (BLE) modules integrate our next-generation wireless SoC with a complete Bluetooth software stack and antenna to provide a complete, pre-certified plug-and-play BLE solution. With an integrated antenna, software and RF certifications, the module solves one of the major customer roadblocks for fast time-to-market, saving months of engineering effort and testing. 

BGM111A256

Key Specs

 
Antenna
Built-in
Package
PCB
BLE
Yes
Bluetooth 5
No
Range (m)
up to 200
Dimensions (mm)
12.9 x 15.00 x 2.2
TX Power
8
RX Sensitivity
-92
MCU Core
ARM Cortex-M4
RAM (kB)
32
Flash (kB)
256
Antenna
Built-in
Package
PCB
BLE
Yes
Bluetooth 5
No
Range (m)
up to 200
Dimensions (mm)
12.9 x 15.00 x 2.2
TX Power
8
RX Sensitivity
-92
MCU Core
ARM Cortex-M4
RAM (kB)
32
Flash (kB)
256
EFR32BG1 Module Block Diagram
Close
Loading Results
Close