Not Recommended for New Designs: This part is Not Recommended for New Designs (NRND).
Device/Module image

RS9116W-SB00-AA0 Single Band Wi-Fi Module

RS9116 Wi-Fi NCP Modules

The RS9116W-SB00-AA0 Single Band (2.4) module provides a comprehensive multi-protocol wireless connectivity solution for Wi-Fi and dual-mode Bluetooth 5. The RS9116W-SB00-AA0 offers high throughput, extended range with power-optimized performance. The module is FCC, IC, and ETSI/CE certified.
RS9116W-SB00-AA0 Single Band Wi-Fi Module
 

Key Specs

 
Bluetooth 5
Yes
Frequency Bands
Single Band (2.4)
Package Type
LGA101
Dimensions (mm)
14 x 15 x 2.1
Bluetooth 5
Yes
Frequency Bands
Single Band (2.4)
Package Type
LGA101
Dimensions (mm)
14 x 15 x 2.1
Close
Loading Results
Close