Device/Module image

RS9116W-SB00-QMS Single Band Wi-Fi SoC

RS9116 Wi-Fi NCP SoCs

The RS9116W-SB00-QMS Single Band (2.4) SoC provides a comprehensive multi-protocol wireless connectivity solution including 802.11 b/g/n (2.4 GHz), dual-mode Bluetooth 5. The RS9116W-SB00-QMS offers high throughput, extended range with power-optimized performance. The device is FCC, IC, and ETSI/CE certifiable.

RS9116W-SB00-QMS Single Band Wi-Fi SoC
 

Key Specs

 
Bluetooth 5
Yes
Frequency Bands
Single Band (2.4)
Package Type
QFN84
Dimensions (mm)
7 x 7 x 0.85
Bluetooth 5
Yes
Frequency Bands
Single Band (2.4)
Package Type
QFN84
Dimensions (mm)
7 x 7 x 0.85
Close
Loading Results
Close