Wi-Fi Products

Wi-Fi 6 + Bluetooth Solutions

The SiWx917 features Wi-Fi 6 and Bluetooth LE 5.4 along with an integrated application processor. Matter ready, the SiWx917 is targeted for battery powered or IoT devices looking for ultra-low power consumption with always on cloud connectivity.

Get Started on Your
Wi-Fi Developer Journey

Accelerate the development of your Wi-Fi devices by letting Silicon Labs help you along each stage of your project. Deliver products to market faster with Silicon Labs with you -- from evaluation to deployment.

Developing for Matter
over Wi-Fi?

Wireless coexistence is essential yet complex in modern IoT devices. Our Wi-Fi portfolio, featuring top-tier modules, SoCs, and Matter software, offers a comprehensive approach to application development. Matter unifies major IoT ecosystems into a single, reliable, and secure wireless protocol.

Silicon Labs’ Wi-Fi portfolio features Wi-Fi 6 and Wi-Fi 4 SoC solutions that support Wi-Fi and Bluetooth with ultra-low power consumption for long battery life, high performance for edge computing, best-in-class security, long range and modules that are FCC, IC and ETSI/CE, MIC certified.

Wi-Fi Modules and SoCs 2 Select Columns
Select Columns

Sort A -> Z
Sort Z -> A

Filter by values...

Wi-Fi Kits & Boards
Pro Kits (1)
Modular kits for software development and feature evaluation of IoT devices
SIWX917-PK6031ASiWx917 Wi-Fi 6 and Bluetooth LE 8 MB Flash SoC Pro KitMSRP $190.00
Radio Boards (5)
Wireless starter kit plug-in boards featuring specific SoC or module wireless devices
SIW917Y-RB4343ASiWG917Y Module Wi-Fi 6 and Bluetooth LE 8MB Flash RF-Pin Radio BoardMSRP $40.00
SIW917Y-RB4357ASiWN917Y Module Wi-Fi 6 and Bluetooth LE 4MB Flash RF-Pin Co-Processor Radio BoardMSRP $40.00
SIWX917-RB4338ASiWx917 Wi-Fi 6 and Bluetooth LE SoC 8 MB Flash Radio BoardMSRP $40.00
SIWX917-RB4346ASiWx917 Wi-Fi 6 and Bluetooth LE SoC 4 MB Flash Co-Processor Radio BoardMSRP $40.00
SIWX91X-RB4342ASiWx917 Wi-Fi 6 and Bluetooth LE 8 MB Flash + 8 MB ext PSRAM Radio BoardMSRP $40.00
Expansion Boards (3)
Starter kit and ecosystem accessory boards
SI-EB8045AEXP Adapter Board for Co-Processor Expansion KitMSRP $55.00
SI-EB8045BRaspberry Pi Adapter Board for Co-Processor Expansion KitMSRP $55.00
SI-EB8045CShield Adapter Board for Co-Processor Expansion KitMSRP $55.00

Wi-Fi Software Development

Our Wi-Fi solutions are designed specifically for the IoT, where robust RF performance, low power consumption, easy application development and fast time-to-market are key requirements.

  Wi-Fi 6 + Bluetooth LE developers using hostless SoC mode or hosted mode with Linux or bare-metal or RTOS based host MCUs with products such as the SiWx917 ultra low power Wi-Fi + Bluetooth combo solutions can find support material, drivers and software repositories.
  The WGM110 Wi-Fi Software contains a complete Software Development Kit for developing Wi-Fi IoT applications. It includes all of the software tools needed to deliver your application on time. Take advantage of the free SDK, flexible and easy-to-use APIs and device firmware upgrades capabilities.



Related Documentation


Development Questions?
  • Visit The Community

    Engage with our engineers and developers from around the world and check out our knowledge base articles featuring FAQs, example code and additional resources.

Featured Wi-Fi Applications

On top of supporting IP networks within Wi-Fi, developers can leverage Silicon Labs' broad IoT wireless expertise that spans building automation, smart home, industrial IoT, and smart markets to connect a wide range of networks and devices—regardless of the underlying network protocol.

Door lock phone poster

Smart Door Locks

Medical wearables poster

Wearables

Door sensor poster

Sensors

Medical devices poster

Clinical Medical

Kudelski mobile

Fleet Management

Smart metering iot poster

Smart Metering

Low-Power Wi-Fi SoCs Designed Specifically for the IoT

IoT applications are often constrained by power, size, and resources and are vulnerable to online and physical hacking. The challenge for Wi-Fi is to deliver adequate performance while reducing power consumption and MIPS requirements while also delivering a high level of security. Here you can learn more about some of the differentiating aspects of our IoT-optimized Wi-Fi solutions.

Differentiated Wi-Fi for the Internet of Things

Low power consumption

Ultra-Low Power Consumption

  • The SiWx917 family of Wi-Fi 6 and Bluetooth LE solutions offer the lowest power consumption for IoT device makers with robust security.
  • Our devices offer the industry’s lowest power for always-on wireless cloud connectivity based on intelligent power management and multiple sleep modes across transmit, receive, and sleep modes.


Multiprotocol Icon

Flawless Multiprotocol Performance from the Leader in IoT

  • Our portfolio features multiprotocol support via SiWx917 providing Wi-Fi 6 and Bluetooth LE.
  • Superior RF ensures reliable connectivity in environments despite significant RF interference, maintaining high data rates with fewer retransmissions to save power and channel capacity.
  • Third-party test houses run tests against hundreds of different Wi-Fi access points to ensure high interoperability, reliability, and power efficiency in different environments.
  • We offer full-stack networking, security, and coexistence features, future-proofing current designs, and enabling upgrades without relying on multiple vendors.


Security Icon

Industry-Leading Security Stand Alone SoCs or When Coupled with our Secure Host MCUs

  • Our Wi-Fi 6 solution, SiWx917, features an advanced security engine to ensure a high level of device, protocol, and networking security, protecting your devices and users from cyber threats.
  • We offer security services for the implementation of ‘Zero Trust’ security architectures to meet emerging cybersecurity standards.
  • Our devices have several advanced built-in security features, including secure boot, secure link, and secure debug.
  • Silicon Labs EFR32 wireless MCUs support Secure Vault, the most advanced security software suite with the highest PSA Certification Level 3.


Simplicity Studio Icon

Simplified Tools and Ease of Development

  • Simplicity Studio is the unified development environment for all Silicon Labs technologies, SoCs, and modules.
  • Users can access web and SDK resources, software and hardware configuration tools, and an IDE.
  • Provides guidance through an optimized workflow, enabling quicker project progression, device configuration, and application optimization.
Close
Loading Results
Close