Not Recommended for New Designs: This part is Not Recommended for New Designs (NRND). For newer designs, we recommend you use:
Device/Module image

WGM160P022KGN Low-Power Wi-Fi Module

WGM160 Wi-Fi Modules (Series 1)

The WGM160P022KGN is a secure, low power, fully certified Wi-Fi module designed specifically for IoT applications. With a 2.4 GHz, b/g/n, 1x1, 20 MHz Wi-Fi radio and a 72 MHz ARM Cortex-M4, the device runs the complete Wi-Fi Stack, TCP/IP stack and your applications. Advanced peripherals like an Ethernet MAC and capacitive touch allow you to reduce BOM and add features to your products. The device supports Gecko OS, a next-gen IoT OS designed to simplify wireless connectivity and reduce development time. The device is available with or without a built-in antenna (reduces BOM) and a LF XTAL (lower sleep current for Wi-Fi).

WGM160P022KGN Low-Power Wi-Fi Module

Key Specs

 
Protocol
2.4 GHz, b/g/n, 1x1, 20 MHz
Antenna
External (RF Pin)
LFTAL
No
TX Power (dBm)
16
MCU Core
ARM Cortex-M4
RAM (kB)
512
Flash (kB)
2048
Package Size (mm)
23.8x14.2x2.3
Protocol
2.4 GHz, b/g/n, 1x1, 20 MHz
Antenna
External (RF Pin)
LFTAL
No
TX Power (dBm)
16
MCU Core
ARM Cortex-M4
RAM (kB)
512
Flash (kB)
2048
Package Size (mm)
23.8x14.2x2.3
WGM160P Module Block Diagram
Close
Loading Results
Close