Z-Wave Mesh Network Wireless Solutions
- Hardware
Hardware
| Product Name | Description | Z-Wave Long Range | Flash (kB) | RAM (kB) | Sensitivity (dBm) | Package Type | Package Size (mm) |
|---|---|---|---|---|---|---|---|
|
FEATURED
EFR32ZG28 Series 2 SoCs
Z-Wave 800 SoCs
|
ZG28 Wireless SoC Series 2 | 1024 | 256 | -108.6 | QFN48 , QFN68 | 6x6 , 8x8 | |
|
Z-Wave 800 Modules
ZGM230S Modules
|
Z-Wave 800 SiP Module | 512 | 64 | -110.9 | SiP | 6.5x6.5 | |
|
Z-Wave 800 SoCs
EFR32ZG23 Series 2 SoCs
|
ZG23 Wireless SoC Series 2 | 512 | 64 | -108.1 | QFN40 , QFN48 | 5x5 , 6x6 | |
|
Z-Wave 700 Modules
Z-Wave 700 Modules
|
Z-Wave 700 SiP Module | 512 | 64 | -103.9 | SiP | 9x9 | |
|
Z-Wave 700 SoCs
Z-Wave 700 SoCs
|
Z-Wave 700 Modem SoC | 256 | 32 | -106 | QFN32 | 5x5 | |
|
Z-Wave 500 Modules
Z-Wave 500 Modules
|
Z-Wave 500 PCB Module , Z-Wave 500 SiP Module | 128 | 16 | -94.3 , -93 | PCB , SiP | 8x8 |
- Kits and Boards
Kits and Boards
Z-Wave Kits & Boards
Z-Wave 800 Series Development Kit
Z-Wave 800 Series Development Kit
- Software and Tools
Software and Tools
Z-Wave Software Development
We provide smart home IoT device makers with a full range of Z-Wave protocols including Z-Wave 500, Z-Wave 700, Z-Wave LR, and the latest Z-Wave 800. You can find links to the latest software and tools available for Z-Wave development and debugging below.
| Z-Wave 800 Series End Device SDK | The Z-Wave 800 Series Software Developer Kit (SDK) helps developers create Z-Wave Plus compliant smart home devices quickly and cost-effectively. | |
| Z-Wave Protocol Controller (ZPC) | ZPC acts as the Z-Wave Controller host solution between your gateway application and the Z-Wave network to help reduce development effort and accelerate time to market. | |
| Z/IP Gateway* | Z/IP Gateway is an out of the box alliance certified Z-Wave controller Distributed as source | |
| Z-Wave 700 Series End Device SDK | The Z-Wave 700 Series End Device Software Developer’s Kit (SDK) helps developers create Z-Wave Plus compliant smart home devices quickly and cost-effectively. | |
| Z-Wave 500 Series End Device SDK | The Z-Wave 500 Series End Device Software Developer’s Kit (SDK) intended to help developers creating Z-Wave Plus compliant products in a fast and cost-effective manner. |
*The Z/IP gateway is not recommended for new products; it will remain in maintenance mode and is planned for deprecation by 2027 Q2.
Resources
Z-Wave Technical Library
Access to Data Sheets, App Notes, and more.
Z-Wave Training
Find all Z-Wave training resources
Z-Wave Certifications
Learn the process to certify your products for Z-Wave
Z-Wave Specifications
Learn more about Z-Wave specifications
Z-Wave Protocol Lifecycle
Read about Z-Wave software longevity
Z-Wave Global Coverage
See global frequency coverage
Development Questions?
-
Visit The Community
Engage with our engineers and developers from around the world and check out our knowledge base articles featuring FAQs, example code and additional resources.
- Applications
Applications
Secure, Smart Home Solutions for Z-Wave
Smart Lighting
Smart Door Locks
Smart Switches
Sensors
- Learn About Z-Wave Protocol
Learn About Z-Wave Protocol
What is Z-Wave?
The Z-Wave protocol is an open, interoperable, sub-GHz wireless communications technology designed specifically for control, monitoring and status reading applications in residential and light commercial environments. Z-Wave has two operating modes Z-Wave MESH, which is a very reliable sub-GHz MESH and Long Range which operates in a STAR topology, offering over a mile range. Mature, proven, and broadly deployed (with over 100 million products sold worldwide), Z-Wave is by far the world market leader in wireless control, bringing affordable, reliable and easy-to-use ‘smart’ products to many millions of people in every aspect of daily life.
Silicon Labs Z-Wave Solution
The Silicon Labs Z-Wave solution is an end-to-end solution with software and hardware building blocks for both controllers and end devices to create a full smart home IoT system. The Z-Wave software provides the foundational features required in the Z-Wave Specification and lets you focus on your application with no need to be a protocol expert.
Z-Wave End Device Software
The Z-Wave End Device software from Silicon Labs enables end devices such as security sensors, door locks, light switches/bulbs, and many more to benefit from the pre-certified Z-Wave applications, all certified under the latest certification program from the Z-Wave Alliance. For more custom device applications, you can leverage the Z-Wave Application Framework.
The complete suite of Z-Wave certified HW and SW building blocks enables system solutions, for end device makers and controller/gateway companies, to build Z-Wave powered smart home products and enjoy the benefits of taking part in the Z-Wave Ecosystem.
Z-Wave Protocol Controller
The Z-Wave Protocol Controller (ZPC) is a Linux-based Silicon Labs software solution for building Z-Wave gateways and smart home hubs. Instead of developing and maintaining a Z-Wave controller from scratch, developers can leverage ZPC to add secure device control, network management, and firmware update capabilities to their applications. It integrates seamlessly with Silicon Labs Z-Wave Network Co-Processor (NCP) devices and provides a standards-based interface for application development, thereby reducing development efforts and accelerating time to market.
Z-Wave Compared
| Range | Data Rate | Frequency Band | Network Topology | |
| Z-Wave | 100 m | 100 kbps | 915/868 MHz | MESH |
| Z-Wave Long Range | >1000 m | 100 kbps | 912 MHz | STAR |
What is Z-Wave used for?
Z-Wave is designed to meet the demands of the future smart home, hospitality and MDUs, where increasing needs for more sensors and battery-operated devices require both long-range and low power. Our sub-GHz Z-Wave solutions offer best in class security, Smart Start provisioning, battery life of up to 10 years, full home and yard coverage, customer product-level interoperability and backward compatibility.
Z-Wave is, by far, the most widely used wireless protocol for the home automation industry. It uses simple, reliable, low-power radio waves that easily travel through walls, floors and cabinets, without interference from the other wireless devices you might have in your home. Z-Wave can be added to almost anything electronic, even devices that you wouldn’t ordinarily think of as “intelligent,” such as appliances, window shades, thermostats and lights.
Z-Wave offers integrators and system designers a world of business opportunities, along with the products and training to make those opportunities pay dividends for both you and your clients. Now integrators can easily deliver all the hot applications that customers are asking for, including remote home and business management, energy conservation, connected solutions for independent aging, real estate and property control and more. All with no new wiring and the confidence that comes with an interoperable standard that works seamlessly between brands.
-
Offering wide coverage and up to 10 years on a coin cell
-
Over 3000 products from 700 manufacturers
-
Z-Wave S2 + Secure Vault™ for Z-Wave 800
-
Easy and error free secure inclusion
-
Easy development and faster time to market
-
Up to 1.5-mile wireless communication range
Learn more about Z-Wave with these training assets
Featured Z-Wave Resources
Works With 2025 On-Demand IoT Training
Relive every keynote, fireside chat, and deep-dive training from this year’s premier IoT conference. Stream the insights, innovations, and inspiration that are shaping the connected future—whenever and wherever it suits you.