Overview
Silicon Labs is a founding board member of the Thread Group with numerous successful customer deployments of mesh networking solutions based on 802.15.4 and Thread. Registered customers of the kits can access the Thread SDK and development tools through Simplicity Studio.
Thread SDK Features and Benefits
Features | Benefits | |
---|---|---|
Thread 1.3.0 | Provides low-power, IPv6-based wireless communication between devices for home and commercial building applications | |
Matter | Easy, reliable, and secure application layer to connect all IoT devices and networks. | |
OpenThread Border Router | Connects a Thread network to other IP-based networks such as Wi-Fi or Ethernet | |
Dynamic Multiprotocol | Enable Thread and Bluetooth functionality on a single chip | |
Concurrent Multiprotocol | Enable Thread and Zigbee functionality on a single chip |
Thread SDK Specification Support
Thread Specification Support
Thread Specification Support
Thread 1.3.0
IEEE 802.15.4 MAC/PHY 2015
2.4 GHz Worldwide
Sample Applications
CLI FTD
CLI MTD
RCP
DMP
SLEEPY-DEMO
Devices
Dynamic Multiprotocol with BLE
Concurrent Multiprotocol with Zigbee
Low-power sleepy devices
Non-Volatile Memory with Flash Wear Leveling
Gateway
RCP
SPI - 1 Mbps
UART (RTS/CTS) - 115200 bps
Spinel NCP Protocol
GitHub
OpenThread
OpenThread Border Router
Enablement
RTOS
FreeRTOS
Manufacturing Library
Command Line Interface
Power Management
Bootloader
Antenna Diversity
Wi-Fi Coexistence
Security
Secure Vault™
IEEE 802.15.4 MAC Security
J-PAKE Commissioning
PSA Crypto API Support
Development Tools
Simplicity Studio IDE
Network Analyzer
Energy Profiler
Packet Trace Interface
Simplicity Commander
Supported Toolchains
GCC (The GNU Compiler Collection)
version 10.3-2010.10
Mobile Apps
Thread 1.1 Commissioning App for Android
Downloads
Download and Install Simplicity Studio
Get up and running quickly with precompiled demos, application notes and examples. Use advanced tools including energy profiling and network analysis to optimize your wireless systems. Choose your software package below.
GitHub
Silicon Labs wireless IoT SDKs and code examples are also available for download on GitHub.
VS Code IDE Support
In addition to the Simplicity Studio IDE, we also support VS Code that can be used in companion with all of our unique development tools.
Tech Docs
-
Simplicity SDK
-
Gecko SDK
Simplicity SDK Release Notes (2024.12.0)
Latest Release - Q2/2025 (April 2025)
OpenThread Version 2.6.2.0
- OpenThread
- Thread 1.4 certification compliance for Thread devices (SoC)
- Thread 1.3 certification compliance, and 1.4 Alpha support for OTBR
- OTBR NCP mode support - Alpha
- OTBR RCP mode with MCU host (x917) - Alpha
- KNX IOT API support (delivered in Silabs GitHub)
- xG26 Module support
- TrustZone secure key storage support for Thread / MP SoC projects
- Multiprotocol
- ZigbeeD and OTBR support on OpenWRT – GA
- DMP BLE + CMP ZB & Matter/OT with Concurrent Listening on MG26 for SoC – GA
- 802.15.4 Unified radio scheduler priority component
- Debian packaging support for MP host applications - Alpha
Release | Date | Release Notes |
---|---|---|
2025 | 2025/04 | Version 2.5.3.0 ![]() |
2025/04 | Version 2.6.2.0 ![]() |
|
2025/02 | Version 2.6.1.0 ![]() |
|
2024 | 2024/12 | Version 2.6.0.0 ![]() |
2024/09 | Version 2.5.2.0 ![]() |
|
2024/07 | Version 2.5.1.0 ![]() |
|
2024/06 | Version 2.5.0.0 ![]() |
Gecko SDK Release Notes (4.4.6.0)
Latest Release - Q1/2025 (February 2025)
OpenThread Version 2.4.6.0
- OpenThread
- Thread 1.3.0 certification compliance with Thread Test Harness v59.0 for SoC and Host-RCP architectures
- Thread 1.3.1 feature support - Experimental
- Crash Handler support
- TrustZone Evaluation support
- MR21 support for OpenThread RCP – Production
- Multiprotocol
- Concurrent Listening support (RCP) – MG21 and MG24
- Concurrent Multiprotocol (CMP) Zigbee NCP + OpenThread RCP – production quality
- Dynamic Multiprotocol Bluetooth + Concurrent Multiprotocol (CMP) Zigbee and OpenThread support on SoC
Release | Date | Release Notes |
---|---|---|
2025 | 2025/02 | Version 2.4.6.0 ![]() |
2025/01 | Version 2.2.7.0 ![]() |
|
2024 | 2024/10 | Version 2.4.5.0 ![]() |
2024/08 | Version 2.4.4.0 ![]() |
|
2024/07 | Version 2.2.6.0 ![]() |
|
2024/05 | Version 2.4.3.0 ![]() |
|
2024/04 | Version 2.4.2.0 ![]() |
|
2024/03 | Version 2.3.3.0 ![]() |
|
2024/02 | Version 2.4.1.0 ![]() |
|
2024/01 | Version 2.2.5.0 ![]() |
- AN1135: Using Third Generation Non-Volatile Memory (NVM3) Data Storagev1.48/14/2024
- AN1141: Thread Mesh Network Performancev0.49/2/2022
- AN1141:Thread 网状网络性能v0.49/2/2022
- AN1142:网状网络性能对比v0.35/8/2020
- AN700.1: Manufacturing Test Guidelines for the EFR32v0.29/2/2022
- QSG170: Silicon Labs OpenThread Quick-Start Guide v1.112/17/2024
- UG103.01: Wireless Networking Application Development Fundamentals v1.53/6/2022
- UG305: Dynamic Multiprotocol User’s Guide v1.312/13/2023
- UG100: EZSP Reference Guide v5.212/17/2024
- UG101: UART-EZSP Gateway Protocol Reference v1.36/17/2021
- UG103.11: Thread Fundamentals v1.66/6/2024
- OpenThread SDK Release Notesv2.5.0.06/6/2024
- Silicon Labs OpenThread SDK 1.2.3.0 GA Release Notesv1.2.3.010/13/2021
- Silicon Labs OpenThread SDK Release Notesv1.2.7.09/5/2023
- Silicon Labs OpenThread SDK Release Notesv2.0.0.012/15/2021
- Silicon Labs OpenThread SDK Release Notesv2.2.7.01/13/2025
Community & Support
Knowledge Base Articles
Browse our knowledge base articles for information about specific products.
User Forums
Browse technical questions, share your ideas, and learn more about our latest solutions.
Questions? You're in the Right Place.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.