Z-Wave LR Introduction
Z-Wave LR extends connectivity beyond the boundaries of the home and accelerates the adoption in other verticals such as light commercial, hospitality, and MDUs.
Z-Wave Selector Guide
This guide provides an in-depth look at our Z-Wave solutions, covering both hardware and software components for controllers and end devices.
Z-Wave Certification
Interoperability between Z-Wave products is critical, and in this overview we take a look at the types of certifications available and the process required to achieve them.
Hardware
Description | Z-Wave Long Range | Flash (kB) | RAM (kB) | Sensitivity (dBm) | Package Type | Package Size (mm) | |
---|---|---|---|---|---|---|---|
FEATURED
EFR32ZG28 Series 2 SoCs
Z-Wave 800 SoCs
|
ZG28 Wireless SoC Series 2 | 1024 | 256 | -108.6 | QFN48, QFN68 | 6x6, 8x8 | |
Z-Wave 800 Modules
ZGM230S Modules
|
Z-Wave 800 SiP Module | 512 | 64 | -110.9 | SiP | 6.5 x 6.5 | |
Z-Wave 800 SoCs
EFR32ZG23 Series 2 SoCs
|
ZG23 Wireless SoC Series 2 | 512 | 64 | -108.1 | QFN40, QFN48 | 5x5, 6x6 | |
Z-Wave 700 Modules
Z-Wave 700 Modules
|
Z-Wave 700 SiP Module | 512 | 64 | -103.9 | SiP | 9 x 9 | |
Z-Wave 700 SoCs
Z-Wave 700 SoCs
|
Z-Wave 700 Modem SoC | 256 | 32 | -106 | QFN32 | 5 x 5 | |
Z-Wave 500 Modules
Z-Wave 500 Modules
|
Z-Wave 500 PCB Module, Z-Wave 500 SiP Module | 128 | 16 | -94.3, -93 | PCB, SiP | 8 x 8 |
Featured Z-Wave Resources
Brochures
Brochures
Silicon Labs Blog
Silicon Labs Blog
Case Studies
Tech Talk
Events
Product Pages
Product Pages
Kits and Boards
ZGM230S Z-Wave SiP Module Radio Board
ZGM230S Z-Wave SiP Module Radio Board
Software and Tools
Z-Wave Software Development
We provide smart home IoT device makers with a full range of Z-Wave protocols including Z-Wave 500, Z-Wave 700, Z-Wave LR, and the latest Z-Wave 800. You can find links to the latest software and tools available for Z-Wave development and debugging below.
Z-Wave 800 Series End Device SDK | The Z-Wave 800 Series Software Developer Kit (SDK) helps developers create Z-Wave Plus compliant smart home devices quickly and cost-effectively. | |
Unify SDK Z-Wave Controller | Alliance certified Z-Wave controller based on Unify SDK. Unify SDK simplifies IoT infrastructure development including gateways, access points, hubs, bridges, and application processor-based end products. Unify SDK provides common building blocks that ease connectivity across IoT ecosystems including Z-Wave. | |
Z/IP Gateway* | Z/IP Gateway is an out of the box alliance certified Z-Wave controller Distributed as source | |
Z-Wave 700 Series End Device SDK | The Z-Wave 700 Series End Device Software Developer’s Kit (SDK) helps developers create Z-Wave Plus compliant smart home devices quickly and cost-effectively. | |
Z-Wave 500 Series End Device SDK | The Z-Wave 500 Series End Device Software Developer’s Kit (SDK) intended to help developers creating Z-Wave Plus compliant products in a fast and cost-effective manner. |
*The Z/IP gateway is a free reference design intended for development and demonstration purposes only. It is provided as is, with no warranties. Customers are advised to conduct security and compliance testing of all gateways during the product design process.
Resources
Z-Wave Technical Library
Access to Data Sheets, App Notes, and more.
Z-Wave Training
Find all Z-Wave training resources
Z-Wave Certifications
Learn the process to certify your products for Z-Wave
Z-Wave Specifications
Learn more about Z-Wave specifications
Z-Wave Protocol Lifecycle
Read about Z-Wave software longevity
Z-Wave Global Coverage
See global frequency coverage
-
Visit The Community
Engage with our engineers and developers from around the world and check out our knowledge base articles featuring FAQs, example code and additional resources.
Applications
Secure, smart home solutions for Z-Wave
Learn About Z-Wave Protocol
What is Z-Wave?
The Z-Wave protocol is an open, interoperable, sub-GHz wireless communications technology designed specifically for control, monitoring and status reading applications in residential and light commercial environments. Z-Wave has two operating modes Z-Wave MESH which is a very reliable sub-GHz MESH and Long Range which operates in a STAR topology offering over a mile range. Mature, proven and broadly deployed (with over 100 million products sold worldwide), Z-Wave is by far the world market leader in wireless control, bringing affordable, reliable and easy-to-use ‘smart’ products to many millions of people in every aspect of daily life.
Silicon Labs Z-Wave Solution
The Silicon Labs Z-Wave solution is an end to end solution with software and hardware building blocks for both controllers and end devices to create a full smart home IoT system. The Z-Wave software gives you the foundational features required in the Z-Wave Specification and enables you to focus on your application with no need to be a protocol expert.
Z-Wave End Device Software
The Z-Wave End Device software from Silicon Labs enables end devices such as security sensors, door locks, light switches/bulbs, and many more to benefit from the pre-certified Z-Wave applications, all certified under the latest certification program from the Z-Wave Alliance. For more custom device applications you can leverage the Z-Wave Application Framework.
The complete suite of Z-Wave certified HW and SW building blocks enables system solutions, for end device makers and controller/gateway companies, to build Z-Wave powered smart home products and enjoy the benefits of taking part in the Z-Wave Ecosystem.
Z-Wave Controller Software
The Z-Wave Controller software from Silicon Labs enables faster time to market, as it handles all connectivity and protocol details allowing you to focus on your application software and cloud connection. The Z-Wave Controller solution with Unify SDK provides features such as easy and secure commissioning, network maintenance, a mailbox for battery devices and more ensuring that your controller product is in compliance with the required functionality from the Z-Wave Alliance Specification. The controller solution is pre-certified under the latest Z-Wave certification program from the Z-Wave Alliance and distributed as a source code via GitHub. The pre-certified Z/IP Gateway option is also still available and distributed as a source code, but it is in maintenance mode.
Z-Wave Compared
Range | Data Rate | Frequency Band | Network Topology | |
Z-Wave | 100 m | 100 kbps | 915/868 MHz | MESH |
Z-Wave Long Range | >1000 m | 100 kbps | 912 MHz | STAR |
What is Z-Wave used for?
Z-Wave is designed to meet the demands of the future smart home, hospitality and MDUs, where increasing needs for more sensors and battery-operated devices require both long-range and low power. Our sub-GHz Z-Wave solutions offer best in class security, Smart Start provisioning, battery life of up to 10 years, full home and yard coverage, customer product-level interoperability and backward compatibility.
Z-Wave is, by far, the most widely used wireless protocol for the home automation industry. It uses simple, reliable, low-power radio waves that easily travel through walls, floors and cabinets, without interference from the other wireless devices you might have in your home. Z-Wave can be added to almost anything electronic, even devices that you wouldn’t ordinarily think of as “intelligent,” such as appliances, window shades, thermostats and lights.
Z-Wave offers integrators and system designers a world of business opportunities, along with the products and training to make those opportunities pay dividends for both you and your clients. Now integrators can easily deliver all the hot applications that customers are asking for, including remote home and business management, energy conservation, connected solutions for independent aging, real estate and property control and more. All with no new wiring and the confidence that comes with an interoperable standard that works seamlessly between brands.
-
Offering wide coverage and up to 10 years on a coin cell
-
Over 3000 products from 700 manufacturers
-
Z-Wave S2 + Secure Vault™ for Z-Wave 800
-
Easy and error free secure inclusion
-
Easy development and faster time to market
-
Up to 1.5-mile wireless communication range
Learn more about Z-Wave with these training assets
Tech Talk
video-modules
video-modules
Curriculum
Video Materials
Tech Talk
Tech Talk
Tech Talk
Works With 2024
Where Innovation Meets Implementation
Works With, the premier Silicon Labs developer event of the year, is back! This year will feature three regional, in-person developer events in San Jose, Hyderabad and Shanghai. Participants will experience a full day of training sessions and dedicated technology tracks, as well as a demo lab and networking opportunities. The agenda for these in-person events will also include engineer-led, hands-on workshops where participants will learn practical ways to accelerate the development of their projects with the latest tools, techniques, and resources.
We'll wrap things up with our Works With Virtual training sessions, keeping you up to date on the latest technology trends, all from the comfort of your remote location.