Optimized for Next Generation High-Volume IoT Products
Check out our latest debuts, including our newest secure, energy-efficient wireless SoCs.
Bluetooth Direction Finding with BG22
Learn about our new direction finding solution targeting a wide range of indoor positioning, navigation, and asset and people tracking applications. The solution combines the Quuppa Intelligent Location System™ with Bluetooth LE asset tags using our best-in-class Bluetooth SoC devices including the new EFR32BG22 SoC.
Enable Eco-Friendly Products with MG22
Our new MG22 SoC is optimized for Zigbee Green Power energy harvesting applications, providing a best-in-class connectivity solution for power-sensitive wireless applications. Ross Sabolcik, our VP & GM of Industrial & Commercial IoT Products, shares what's interesting about the MG22 and details performance and security features.
Simplify Ultra-Low Power App Development with FG22
Drive digital transformation in retail, commercial and industrial IoT markets with our new FG22 SoCs. Find out more from our VP & GM of Industrial & Commercial IoT Products.
BG22 Bluetooth SoC Explorer Kit

BG22 Bluetooth SoC Explorer Kit
EFR32xG22 Wireless Gecko Starter Kit

EFR32xG22 Wireless Gecko Starter Kit
EFR32BG22 Thunderboard Kit

EFR32BG22 Thunderboard Kit
EFR32xG22E Energy Harvesting Explorer Kit

EFR32xG22E Energy Harvesting Explorer Kit
EFR32xG22E Explorer Kit

EFR32xG22E Explorer Kit
BG22 Bluetooth Dual Polarized Antenna Array Pro Kit

BG22 Bluetooth Dual Polarized Antenna Array Pro Kit
EFR32xG22E Wireless 2.4 GHz +6 dBm Radio Board

EFR32xG22E Wireless 2.4 GHz +6 dBm Radio Board
EFR32xG22 Wireless Gecko 2.4 GHz +6 dBm, 4x4 QFN32 Radio Board

EFR32xG22 Wireless Gecko 2.4 GHz +6 dBm, 4x4 QFN32 Radio Board
EFR32xG22 Wireless Gecko 2.4 GHz +6 dBm 5x5, QFN40 Radio Board

EFR32xG22 Wireless Gecko 2.4 GHz +6 dBm 5x5, QFN40 Radio Board
BG22 Bluetooth Dual Polarized Antenna Array Radio Board
