RS9116N-DB00-CC0 Dual Band Wi-Fi Transceiver
SPECS
Key Specs
Bluetooth 5
Yes
|
Frequency Bands
Dual Band (2.4/5)
|
Package Type
LGA173
|
||
Dimensions (mm)
9.1 x 9.8 x 1.6
|
Bluetooth 5
Yes
|
Frequency Bands
Dual Band (2.4/5)
|
Package Type
LGA173
|
Dimensions (mm)
9.1 x 9.8 x 1.6
|
RS9116X Dual Band Wi-Fi + Bluetooth Development Kit (CC1 Module)
The RS9116 Dual Band Evaluation Board supports the RS9116 family of SoCs and modules by providing a comprehensive multi-protocol wireless connectivity solution including 802.11 b/g/n (2.4 GHz), dual-mode Bluetooth® 5.

RS9116X Dual Band Wi-Fi + Bluetooth Development Kit (CC1 Module)
The RS9116 Dual Band Evaluation Board supports the RS9116 family of SoCs and modules by providing a comprehensive multi-protocol wireless connectivity solution including 802.11 b/g/n (2.4 GHz), dual-mode Bluetooth® 5.
TECH DOCS
SOFTWARE & TOOLS
QUALITY & PACKAGING
COMMUNITY & SUPPORT