Device/Module image

RS9116N-DB00-CC1 Wi-Fi Transceiver

RS9116 Wi-Fi Transceiver Modules

The RS9116N-DB00-CC1 Dual Band (2.4/5) module provides a comprehensive multi-protocol wireless connectivity solution including 802.11 b/g/n (2.4 GHz), 802.11j, dual-mode Bluetooth 5. The RS9116N-DB00-CC1 offers high throughput, extended range with power-optimized performance. The module is FCC, IC, and ETSI/CE certified. Silicon Labs offers drivers for high-level operating systems such as Linux®.

RS9116N-DB00-CC1 Wi-Fi Transceiver
 

Key Specs

 
Bluetooth 5
Yes
Frequency Bands
Dual Band (2.4/5)
Package Type
LGA155
Dimensions (mm)
15.0 x 15.70 x 2.2
Bluetooth 5
Yes
Frequency Bands
Dual Band (2.4/5)
Package Type
LGA155
Dimensions (mm)
15.0 x 15.70 x 2.2
Close
Loading Results
Close