RS9116N-SB00-AA0 Single Band Wi-Fi Transceiver
SPECS
Key Specs
Bluetooth 5
Yes
|
Frequency Bands
Single Band (2.4)
|
Package Type
LGA101
|
||
Dimensions (mm)
14 x 15 x 2.1
|
Bluetooth 5
Yes
|
Frequency Bands
Single Band (2.4)
|
Package Type
LGA101
|
Dimensions (mm)
14 x 15 x 2.1
|
RS9116X EVK2 Wi-Fi + Bluetooth Dev Kit
The RS9116 Single Band Evaluation Board supports the RS9116 family of SoCs and modules by providing a comprehensive multi-protocol wireless connectivity solution including 802.11 b/g/n (2.4 GHz), dual-mode Bluetooth® 5.

RS9116X EVK2 Wi-Fi + Bluetooth Dev Kit
The RS9116 Single Band Evaluation Board supports the RS9116 family of SoCs and modules by providing a comprehensive multi-protocol wireless connectivity solution including 802.11 b/g/n (2.4 GHz), dual-mode Bluetooth® 5.
RS9116X EVK1 Wi-Fi + Bluetooth Dev Kit
The RS9116 Single Band Evaluation Board supports the RS9116 family of SoCs and modules by providing a comprehensive multi-protocol wireless connectivity solution including 802.11 b/g/n (2.4 GHz), dual-mode Bluetooth® 5.

RS9116X EVK1 Wi-Fi + Bluetooth Dev Kit
The RS9116 Single Band Evaluation Board supports the RS9116 family of SoCs and modules by providing a comprehensive multi-protocol wireless connectivity solution including 802.11 b/g/n (2.4 GHz), dual-mode Bluetooth® 5.
TECH DOCS
SOFTWARE & TOOLS
QUALITY & PACKAGING
COMMUNITY & SUPPORT