RS9116X-SB-EVK2

MSRP $100.00

RS9116X EVK2 Wi-Fi + Bluetooth Dev Kit

The RS9116 wireless Single Band Evaluation Board supports the RS9116 family of wireless SoCs and modules by providing a comprehensive multi-protocol wireless connectivity solution including 802.11 b/g/n (2.4 GHz), dual-mode Bluetooth®. The RS9116 Development Kit enables evaluation of embedded RS9116 wireless ultra small form factor module. Embedded software architectures and host interfaces (SDIO, USB, SPI, UART) for easy integration with different processor families and operating systems.

RS9116X-SB-EVK2

Hardware Development Kit Contents:

  • SDIO Adapter Cable
  • SPI Cable
  • RS9116 I/O Base Board
  • Wireless Daughter Card

Software Development Kit Contents:

  • Wireless Simple APIs (SAPI) based examples
  • Open source Linux drivers
  • Demo examples for faster evaluation

Kit includes sample driver, supplicant and example applications to test:

  • Wireless functionality for Wi-Fi and Bluetooth
  • Security modes
  • Data Throughput
  • Power consumption
  • Firmware upgrade
Close
Loading Results
Close