Not Recommended for New Designs: This part is Not Recommended for New Designs (NRND).
Device/Module image

RS9116N-SB00-AA1 Single Band Wi Fi

RS9116 Wi-Fi Transceiver Modules

The RS9116N-SB00-AA1 Single Band (2.4) module provides a comprehensive multi-protocol wireless connectivity solution including 802.11 b/g/n (2.4 GHz), 802.11j, dual-mode Bluetooth 5. The RS9116N-SB00-AA1 offers high throughput, extended range with power-optimized performance. The module is FCC, IC, and ETSI/CE certified. Silicon Labs offers drivers for high-level operating systems such as Linux®.

RS9116N-SB00-AA1 Single Band Wi Fi
 

Key Specs

 
Bluetooth 5
Yes
Frequency Bands
Single Band (2.4)
Package Type
LGA79
Dimensions (mm)
16 x 27 x 3.1
Bluetooth 5
Yes
Frequency Bands
Single Band (2.4)
Package Type
LGA79
Dimensions (mm)
16 x 27 x 3.1
Close
Loading Results
Close