Device/Module image

ZGM230SA27HGN

ZGM230S Modules

The ZGM230SA27HGN is a secure, high-performance SiP module with Secure Vault Mid-level security. It offers industry-leading protection and upgradability options against security threats, attacks, and tampering while delivering exceptional RF performance and energy efficiency.

Supporting both Z-Wave Mesh and Z-Wave Long Range protocols, and a transmit output power of up to +14dBm, the ZGM230SA27HGN is a complete connectivity solution ready to help simplify and accelerate the development and time-to-market of your next Z-Wave product.

ZGM230SA27HGN

Key Specs

 
Flash
512
RAM
64
Z-Wave Long Range
Yes
Sensitivity (dBm)
-110.9
Package Type
SiP
Secure Vault
Mid
Flash
512
RAM
64
Z-Wave Long Range
Yes
Sensitivity (dBm)
-110.9
Package Type
SiP
Secure Vault
Mid
efr32zg23-bd.png
Close
Loading Results
Close