SLSDA001A
MSRP $16.00
Simplicity Debug Adapter Kit
The Simplicity Debug Adapter Board plugs directly into the Debug Connector and the Simplicity Connector on a Wireless Starter Kit (WSTK) or Wireless Pro Kit (WPK) Mainboard or a subset of Starter Kits (STK) and combines selected functionality from these two to a smaller footprint 10-pin connector (Mini-Simplicity or ARM® Cortex®) which is more suitable for space constrained designs. The ARM® Cortex® 10-pin Debug Connector follows the standard Cortex pin-out defined by ARM and allows the WSTK, WPK, and STKs to be used to debug hardware designs that use this connector.
MSRP $16.00
OVERVIEW
GETTING STARTED
TECH DOCS
SOFTWARE & TOOLS
COMPATIBLE KITS
COMMUNITY & SUPPORT
OVERVIEW
Kit Contents
- Simplicity Debug Adapter Board
- 10-pin ribbon cable
10-pin Debug Interfaces
- Silicon Labs Mini Simplicity Connector
- ARM Cortex 10-pin Debug Connector
- Silicon Labs ISA3 Packet Trace
Advanced Debug Features
- SWD
- JTAG
- C2
- ETM
- AEM
- PTI
- VCOM
- Virtual UART
GETTING STARTED
Step 1: Get Started with the Application Note
TECH DOCS
SOFTWARE & TOOLS
Simplicity Studio
Get up and running quickly with precompiled demos, application notes and examples. Use advanced tools including energy profiling and network analysis to optimize your MCU and wireless systems.
COMPATIBLE KITS
Kit | Description |
---|---|
The EFR32xG24 +10 dBm Pro Kit is designed to support the development of wireless IoT devices based on the EFR32xG24 and support the development of 2.4 GHz wireless protocols including BLE, Bluetooth mesh, Zigbee, Thread, and Matter. | |
The EFR32xG22 Wireless Gecko Starter Kit (SLWSTK6021A) includes everything developers need to create a connected product and evaluate the EFR32xG22 SoCs. | |
The Silicon Labs Pro Kit for Amazon Sidewalk is designed to support the development of Wireless IoT based devices on Bluetooth and Sub-GHz wireless protocols for Amazon Sidewalk. The Pro Kit includes a KG100S radio board that provides a complete reference design to support Bluetooth, FSK, and CSS protocols used in Amazon Sidewalk. | |
The EFR32xG21 Wireless Gecko Starter Kit (SLWSTK6006A) includes everything needed to enable developers to create a mesh network and evaluate the EFR32xG21A with Secure Element and the EFR32xG21B with Secure Vault Series 2 Wireless Gecko SoCs. This kit provides the common baseboard and comes with 6 xG21A modules (SLWRB418xA). If you want to evaluate the EFR32xG21B you must buy the xG21B modules (SLWRB4181C +10 dBm) separately. | |
The EFR32xG23 (xG23) Pro Kit is designed to support the development of Wireless IoT devices based on Sub-GHz wireless protocols for Proprietary, Connect, Sidewalk and WM-BUS. | |
The EFR32FG25 Pro Kit is designed to support the development of Wireless IoT devices based on Sub-GHz wireless protocols for Proprietary, Connect, Wi-SUN, Sidewalk and WM-BUS. The Pro Kit includes a radio board that provides a complete reference design for the EFR32FG25 Wireless SoC, with the matching network for +16 dBm covering 863-876 MHz. | |
The EFR32FG25 Pro Kit is designed to support the development of Wireless IoT devices based on Sub-GHz wireless protocols for Proprietary, Connect, Wi-SUN, Sidewalk and WM-BUS. The Pro Kit includes a radio board that provides a complete reference design for the EFR32FG25 Wireless SoC, with the matching network for +16 dBm covering 915 MHz. | |
A Wi-SUN Wireless Starter Kit (SLWSTK6007A) with 868-915 MHz Radio Boards (BRD4170A) is an excellent starting point to get familiar with the EFR32 FG12 and MG12 Wireless System-on-Chip solutions. It provides all necessary tools for developing Wi-SUN wireless applications. | |
The EFR32MG Wireless Starter Kit includes Zigbee and Thread software stacks, sample code, and integrated debug adapter. Multiple radio boards enable developers to create a mesh network and evaluate the EFR32MG Modules and SoCs. | |
The EFR32FG25 Wi-SUN Pro Kit is designed to support the development of Wireless IoT devices based on the Sub-GHz WiSUN FAN. The Wi-SUN-PK6016A Pro Kit includes a radio board that provides a complete reference design for the EFR32FG25 Wireless SoC, with the matching network for +16 dBm covering 902-928 MHz | |
The EFR32FG25 Wi-SUN Pro Kit is designed to support the development of Wireless IoT devices based on the Sub-GHz WiSUN FAN. The Wi-SUN-PK6015A Pro Kit includes a radio board that provides a complete reference design for the EFR32FG25 Wireless SoC, with the matching network for +16 dBm covering 863-876 MHz. | |
The EFR32BG Bluetooth Low Energy Wireless SoC Starter Kit (SLWSTK6020B) includes high-performance Bluetooth SoCs and advanced Bluetooth software stack. | |
EFR32BG Bluetooth Low Energy Development Kit for BGM13S, BGM13P, and BGM113 SiP module: fast, simple development of Bluetooth applications. | |
The xGM210P Wireless Gecko Starter Kit (SLWSTK6102A) includes everything needed to enable developers to create a mesh network and evaluate the xGM210P and xGM210L Series 2 Wireless Modules | |
The EFR32xG24 +20 dBm Pro Kit is designed to support the development of wireless IoT devices based on the EFR32xG24 and support the development of 2.4 GHz wireless protocols including BLE, Bluetooth mesh, Zigbee, Thread and Matter. | |
The MGM220 Module Wireless Starter Kit (SLWSTK6104A) is an excellent starting point to get familiar with the MGM220P PCB module. It provides the necessary tools for developing ultra-low-power Zigbee end devices. | |
The BG22 Bluetooth Dual Polarize Antenna Array Pro kit is designed for evaluation and development of Angle of Arrival (AoA) and Angle of Departure (AoD) support provided in the Bluetooth 5.1 specification. The Pro Kit includes a 4x4 Antenna Array board with reference designs and documentation provided to enable integration of this array into locator and gateway designs. The Pro Kit provides all the necessary tools for developing high-volume, scalable Direction-Finding solutions. | |
The EZR32HG 915 MHz Wireless Starter Kit is an excellent starting point to evaluate and develop on the EZR32HG220 and EZR32HG320 Wireless MCUs. | |
The EZR32HG 868 MHz Wireless Starter Kit is an excellent starting point to evaluate and develop on the EZR32HG220 and EZR32HG320 Wireless MCUs. | |
The EZR32WG 915 MHz Wireless Starter Kit is an excellent starting point to evaluate and develop on the EZR32WG230 and EZR32WG330 Wireless MCUs. | |
The EZR32WG 434 MHz Wireless Starter Kit is an excellent starting point to evaluate and develop on the EZR32WG230 and EZR32WG330 Wireless MCUs. | |
The EZR32WG 868 MHz Wireless Starter Kit is an excellent starting point to evaluate and develop on the EZR32WG230 and EZR32WG330 Wireless MCUs. | |
The EFR32xG21 Bluetooth Starter Kit supports Bluetooth 5.1 and comes ready to connect to your phone via the Silicon Labs Bluetooth LE mobile app. This Kit comes with an EFR32xG21A with Secure Element 2.4 GHz wireless SOC is optimized for line-powered BLE and Bluetooth mesh applications, including connected lighting, smart plugs, gateways, and voice assistants. Optionally, if you want to evaluate the EFR32xG21B with Secure Vault, you can purchase an xG21B module (SLWRB4181C +10 dBm) separately. | |
The EFR32xG23 Pro Kit +20 dBm (xG23-PK6068A) includes a radio board that provides a complete reference design for the EFR32xG23 Wireless SoC, with the matching network for +20 dBm covering 868 to 915 MHz. | |
The BGM220 Module Wireless Starter Kit (SLWSTK6103A) is an excellent starting point to get familiar with the BGM220P and BGM220S modules. It provides the necessary tools for developing Bluetooth LE IoT products. | |
Th SLWSTK6005A Multiband Wireless Starter Kit is ideal for multiprotocol and multiband development. The kit includes support for Bluetooth® low energy (LE), Sub-GHz, 2.4 GHz, and multi-band dynamic multiprotocol. | |
The EFR32FG 169 MHz 2.4 GHz and Sub-GHz Wireless SoC Starter Kit can be used in conjunction with the Connect SDK and Radio Abstraction Interface Layer (RAIL) SDK to simplify proprietary wireless protocol development. Sample applications, including the popular range test, are included with the SDK. | |
The EFR32FG 434 MHz 2.4 GHz and Sub-GHz Wireless SoC Starter Kit can be used in conjunction with the Connect SDK and Radio Abstraction Interface Layer (RAIL) SDK to simplify proprietary wireless protocol development. Sample applications, including the popular range test, are included with the SDK. | |
The EFR32FG 490 MHz 2.4 GHz and Sub-GHz Wireless SoC Starter Kit can be used in conjunction with the Connect SDK and Radio Abstraction Interface Layer (RAIL) SDK to simplify proprietary wireless protocol development. Sample applications, including the popular range test, are included with the SDK. | |
The EFR32FG 868 MHz 2.4 GHz and Sub-GHz Wireless SoC Starter Kit can be used in conjunction with the Connect SDK and Radio Abstraction Interface Layer (RAIL) SDK to simplify proprietary wireless protocol development. Sample applications, including the popular range test, are included with the SDK. | |
The EFR32FG 915 MHz 2.4 GHz and Sub-GHz Wireless SoC Starter Kit can be used in conjunction with the Connect SDK and Radio Abstraction Interface Layer (RAIL) SDK to simplify proprietary wireless protocol development. Sample applications, including the popular range test, are included with the SDK. |
COMMUNITY & SUPPORT
Knowledge Base Articles
Browse our knowledge base articles for information about specific products.
User Forums
Browse technical questions, share your ideas, and learn more about our latest solutions.
Questions? You're in the Right Place.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.