SiW917Y-RB4343A

MSRP $40.00

SiWG917Y Wi-Fi 6 2.4 GHz Bluetooth LE 5.4 8MB Flash RF-Pin Radio Board for Module

The SiWG917Y Module SoC Radio Board is designed to work with the Wireless Pro Kit Mainboard (not included) to support the development of wireless IoT devices based on based on the SiWG917 ultra-low power SoC that includes Single-Band Wi-Fi 6 + Bluetooth LE 5.4, Matter, and IP networking stack for cloud connectivity. The Radio Board is based on a reference design with an internal RF switch, band pass filter, and on-chip antenna. Board reference design files are provided for implementation into your own designs. The Radio Board kit is suggested for those who already have a Mainboard available. It is recommended to order the Si-MB4002A Wireless Pro Kit Mainboard, separately.

MSRP $40.00

Status
SiW917Y-RB4343A Radio Board Select Columns
Select Columns
Included Device Flash Frequency Bands Key Peripherals
8192 Single Band (2.4) SDIO, SPI

Sort A -> Z
Sort Z -> A

Filter by values...

 

Kit Contents

  • 1x BRD4343A SiWx917Y Module Wi-Fi 6 and Bluetooth LE 8 MB Flash and RF-Pin Radio Board

Kit Features

  • Requires the Si-MB4002A Wireless Pro Kit Mainboard
  • Based on the SiWG917Y111MGNBA Wi-Fi 6 and Bluetooth LE SoC Module
  • 672 kB SRAM, 8 MB Flash, 8 MB external PSRAM
  • Wi-Fi 6, 802.11 b/g/n/ax, Single Band, 2.4 GHz, 20 MHz channel
  • Bluetooth LE 5.4 (1Mbps, 2Mbps, LR 125Kbps, 500Kbps data rates)
  • SoC mode of operation
  • RF-pin for measurements, external antenna included

Step 2: Develop Your Product

This board comes flashed with the Wi-Fi Out-of-Box Demo image. Please refer to the WiSeConnect SDK SoC Getting Started Guide to begin development with this demo. If you are interested in another technology that this board supports, refer to the respective Developer Journey and documentaion listed below.

Featured Kits

Kits
Description
Si-MB4002A The Wireless Pro Kit Mainboard is a development board for application development and debugging of wireless products with an attached radio board.

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results
Close