SiWx91x-RB4342A

MSRP $40.00

SiWx917 Wi-Fi 6 and Bluetooth LE 8 MB Flash + 8 MB ext PSRAM Radio Board

The SiWG91x SoC Radio Board is designed to work with the Wireless Pro Kit Mainboard (not included) to support the development of wireless IoT devices based on the SiWG917 ultra-low power SoC that includes Single-Band Wi-Fi 6, Bluetooth LE 5.4, Matter, and IP networking stack for cloud connectivity. The Radio Board is based on a reference design with an internal RF switch, band pass filter, and an on-chip antenna. Board reference design files are provided for implementation into your own designs. The Radio Board kit is suggested for those who already have a Mainboard available. It is recommended to order the, Si-MB4002A Wireless Pro Kit Mainboard separately.

Status
SiWx91x-RB4342A Radio Board Select Columns
Select Columns

Sort A -> Z
Sort Z -> A

Filter by values...

SiWx91x-RB4342A

Kit Contents

  • 1x BRD4342A SiWx917 Wi-Fi 6 and Bluetooth LE 8 MB Flash and 8 MB external PSRAM Radio Board

Kit Features

  • Requires the Wireless Pro Kit Mainboard, Si-MB4002A
  • Based on the SiWG917M111MGTBA Wi-Fi 6 and Bluetooth LE SoC
  • 8 MB Flash, 8 MB external PSRAM, 7x7 QFN, -40°C to +85°C
  • Integrated on-board chip Antenna
  • Micro Coaxial connector for RF measurements or external antenna
Close
Loading Results
Close