SLWSTK6102A
MSRP $353.00
xGM210P Wireless Module Starter Kit
The SLWSTK6102A is a powerful starter kit with all the hardware and support tools needed to begin prototyping wireless applications with MGM210P and BGM210P (xGM210P) modules.
Together with the Gecko SDK suite and Simplicity Studio, the SLWSTK6102A delivers a complete development platform with robust software stacks, advanced debugging and optimization tools, sample application code, pre-compiled demos, documentation and various other resources to help you create xGM210P-based Bluetooth, Zigbee, Thread, or multi-protocol connectivity and networking solutions.
MSRP $353.00
OVERVIEW
GETTING STARTED
TECH DOCS
SOFTWARE & TOOLS
COMPATIBLE BOARDS
COMMUNITY & SUPPORT
OVERVIEW
Kit Contents
- (2) Wireless Starter Kit (WSTK) main boards
- (2) xGM210PB32 Wireless Gecko Module radio boards (+20 dBm)
- (2) xGM210PB22 Wireless Gecko Module radio boards (+10 dBm)
- (1) 10-pin ribbon cable
Kit Features
- Modular starter kit architecture uses common main board and product-specific radio boards
- Multiple radio boards included with kit to enable mesh networking development setup
- USB interface
- Ethernet interface to access kit over TCP/IP
- 20-pin expansion (EXP) header to interface kit with external peripherals or plug-in boards via common serial interfaces (e.g. SPI, UART, I2C)
- On-board debugger supporting SWD, JTAG and C2
- Packet Trace Interface (PTI), virtual COM port (VCOM) and Advanced Energy Monitor (AEM)
- AEM circuitry to monitor energy consumption
- USB, coin-cell battery, and external source powering options
Simplicity Studio Features
- Energy Profiler
- Network Analyzer
- AppBuilder
- BGTool
GETTING STARTED
Step 1: Download and Install Simplicity Studio Version 5
Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.
Step 2: Plug in Your Kit and Use Simplicity Studio to Install the Desired SDKs
After plugging in your kit, launch Simplicity Studio and open package manager in the left upper corner (green downward arrow under the menu bar). Select the desired stacks and download them. Visit the Package Manager regularly for updates.
TECH DOCS
- QSG170: Silicon Labs OpenThread Quick-Start Guide v1.112/17/2024
- BRD4002A Hardware Design Package (ZIP)2/27/2025
- BRD4002A Rev. A03 Schematic (PDF)
- BRD4002A Rev. A04 Schematic (PDF)6/12/2024
- BRD4002A Rev. A05 Schematic (PDF)6/12/2024
- BRD4002A Rev. A06 Schematic (PDF)6/12/2024
- BRD4002A Rev. A07 Schematic (PDF)2/27/2025
- BRD4308C Hardware Design Package (ZIP)12/19/2023
- BRD4308C Rev. A00 Schematic (PDF)
- BRD4308C Rev. A01 Schematic (PDF)
- BRD4308D Hardware Design Package (ZIP)12/19/2023
- BRD4308D Rev. A00 Schematic (PDF)
- BRD4308D Rev. A01 Schematic (PDF)
SOFTWARE & TOOLS
Simplicity Studio
Get up and running quickly with precompiled demos, application notes and examples. Use advanced tools including energy profiling and network analysis to optimize your MCU and wireless systems.
COMPATIBLE BOARDS
Radio Boards | Included Device | Flash | RAM | Output Power (dBm) | Secure Vault | Bluetooth 5 | Bluetooth Mesh | Zigbee | Thread |
---|---|---|---|---|---|---|---|---|---|
1024 | 96 | 12.5 | Mid | ||||||
1024 | 96 | 10 | High | ||||||
1024 | 96 | 20 | High |
COMMUNITY & SUPPORT
Knowledge Base Articles
Browse our knowledge base articles for information about specific products.
User Forums
Browse technical questions, share your ideas, and learn more about our latest solutions.
Questions? You're in the Right Place.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.