Matter Developer Journey
-
13:05
-
12:25
-
5:25
-
15:02
-
2:04
-
18:00
-
20:47
-
52:04
This material is 8 of 8 in the Matter 110: Matter Developer Journey.
Learn about developing Matter devices using Silicon Lab's secure, intelligent, connected microcontrollers
Learn about developing Matter devices using Silicon Lab's secure, intelligent, connected microcontrollers
Overview
This Dev Lab walks through the creation of a Matter over Thread Mood Light using the Arduino IDE. The Dev Lab uses the Arduino Nano Matter board and is compatible with other boards featuring Silicon Labs EFRMG24 multi-protocol wireless microcontroller. The completed device includes two color bulb endpoints, modes are available to display solid colors, animated gradients between the two colors and a variety of plasma-like animations. The device can be commissioned into Matter ecosystems from Amazon, Google and Apple.
Board Links:
- Arduino Nano Matter
- Silicon Labs xG24 Explorer Kit
- Silicon Labs xG24 Dev Kit
- SparkFun Thing Plus MGM240P Matter
Software Links:
- Download the Arduino IDE
- Visit the GitHub repository for installation instructions and URL
- Clone the mood light code from GitHub
- Fast HSV to RGB
- Fast Noise Lite noise generator
- File to C Array converter
- Fritzing Breadboard / Schematic / PCB editor
Component Links:
- Cool Components WS2812 RGB 48 LED Ring
- Breadboard compatible barrel jack sockets
- Philips Moire CL200 6W Light
Additional Links:
- Learn more about Silicon Labs Matter Solutions
Prerequisites:
Arduino IDE