Matter Developer Journey
-
13:05
-
12:25
-
5:25
-
15:02
-
2:04
-
18:00
-
20:47
-
52:04
-
17:19
-
5:31
This material is 9 of 10 in the Matter 110: Matter Developer Journey.
Learn about developing Matter devices using Silicon Lab's secure, intelligent, connected microcontrollers
Learn about developing Matter devices using Silicon Lab's secure, intelligent, connected microcontrollers
Overview
This Dev Lab creates a Matter over Thread Occupancy Sensor using the Arduino Nano Matter board with a SR602 PIR sensor and shows how to setup a Routine in the Amazon Alexa app to turn a light on and off when the occupancy state changes. An alternate version of the code runs on just the Arduino Nano Matter making use of the on-board button to toggle between the occupied and unoccupied states.
Board Links:
Software Links:
Additional Links:
Prerequisites:
Arduino IDE