Video Material

MAT-117: Quick Start - Arduino Nano Matter

This material is 7 of 10 in the Matter 110: Matter Developer Journey.

Learn about developing Matter devices using Silicon Lab's secure, intelligent, connected microcontrollers

Overview

Get started developing Matter over Thread applications on the new Arduino Nano Matter board with Silicon Labs multi-protocol EFR32MG24 microcontroller. This Quick Start video steps through configuring support for the board in the Arduino IDE, shows how to create, commission and run the Matter Dimmable Light Example. Next, the code is enhanced to drive WS2812 LEDs to animate when the light is turned on or off and when the brightness is adjusted. 

Board Links:

Software Links:

Component Links:

Additional Links:

Prerequisites:

Arduino IDE

Hardware Required:

Arduino Nano Matter (or other supported board)

Close
Loading Results
Close