Matter Developer Journey
-
13:05
-
12:25
-
5:25
-
15:02
-
2:04
-
18:00
-
20:47
-
52:04
-
17:19
-
5:31
This material is 6 of 10 in the Matter 110: Matter Developer Journey.
Learn about developing Matter devices using Silicon Lab's secure, intelligent, connected microcontrollers
Learn about developing Matter devices using Silicon Lab's secure, intelligent, connected microcontrollers
Overview
Get up and running developing Matter over Thread applications in the Arduino IDE on Silicon Labs multi-protocol wireless EFR32MG24 microcontroller. This Quick Start video walks through the installation of the Silicon Labs Core for the Arduino IDE that includes libraries for Bluetooth and Matter over Thread. You will also learn how to create and flash example applications, plus how to commission Matter devices with Amazon Alexa.
Resources:
- Visit the GitHub repository for installation instructions
- Download the Arduino IDE
- Learn more about Silicon Labs Matter solutions
- Discover the Silicon Labs xG24 Explorer Kit
- Discover the SparkFun MGM240P Thing Plus board
- Discover the Adafruit NeoPixel Ring with 12 RGB LEDs
Prerequisites:
Arduino IDE
Hardware Required:
EFR32xG24 Explorer Kit
or
SparkFun Thing Plus Matter MGM240P