RS9116 Common Specs
Wi-Fi
- Compliant to single-spatial stream IEEE 802.11 a/b/g/n with single-band (2.4 GHz) and dual-band (2.4/5 GHz) support
- Support for 20 MHz channel bandwidths
- Transmit power up to +18 dBm with integrated PA
- Receive sensitivity as low as -96 dBm
- Data Rates: 802.11b: Up to 11 Mbps ; 802.11g/a: Up to 54 Mbps ; 802.11n: MCS0 to MCS7
- Operating Frequency Range:
2412 MHz - 2484 MHz; 4.9 GHz - 5.975 GHz
Bluetooth
- Transmit power up to +16 dBm with integrated PA
- Receive sensitivity: LE: -92 dBm, LR 125 Kbps: -102 dBm
- Compliant to dual-mode Bluetooth 5
- <8 mA transmit current in Bluetooth 5 mode, 2 Mbps data rate
- Data rates: 125 Kbps, 500 Kbps, 1 Mbps, 2Mbps, 3 Mbps
- Operating Frequency Range:
2402 MHz - 2480 MHz - Bluetooth 2.1 + EDR, Bluetooth Low Energy 4.0 / 4.1 / 4.2 / 5.0
- Bluetooth Low Energy 1 Mbps, 2 Mbps and Long Range modes
- Bluetooth Low Energy Secure connections
- Bluetooth Low Energy supports central role and peripheral role concurrently
- Bluetooth auto rate and auto TX power adaptation
- Scatternet with two slave roles while still being visible
RF Features
- Integrated baseband processor with calibration memory, RF transceiver, high-power amplifier, balun and T/R switch
- Dual external antenna (diversity supported)
Power Consumption
- Wi-Fi Standby Associated mode current:
50 μA @ 1-second beacon listen to interval - Wi-Fi 1 Mbps Listen current: 14 mA
- Wi-Fi LP chain Rx current: 19 mA
- Deep sleep current <1 μA, Standby current (RAM retention) < 10 μA
Embedded Mode
- Available host interface: UART, SPI, SDIO, and USB CDC
- TCP throughput > 20 Mbps over SDIO host interface with 20 MHz bandwidth
- Support for Embedded Client mode, Access Point mode (Up to 8 clients), Concurrent Client and Access Point mode, and Enterprise Security
- Supports advanced security features: WPA/WPA2-Personal and Enterprise
- Integrated TCP/IP stack (IPV4/IPV6), HTTP/HTTPS, DHCP, ICMP, SSL 3.0/TLS1.2, WebSockets, IGMP, DNS, DNS-SD, SNMP, FTP Client, MQTT
- Bluetooth inbuilt stack support for L2CAP, RFCOMM, SDP, SPP, GAP
- Bluetooth profile support for GAP, SDP, L2CAP, RFCOMM, SPP, GATT, PBAP
- Wireless firmware upgrade and provisioning
- Support for concurrent Wi-Fi, dual-mode Bluetooth 5
Hosted Mode
- Hosted mode (n-Link™): Wi-Fi stack, Bluetooth stack and profiles and all network stacks reside on the host processor
- Available host interfaces: SDIO* 2.0 and USB HS
- Application data throughput up to 50 Mbps (Hosted Mode) in 802.11n with 20 MHz bandwidth
- Host drivers for Linux
- Support for Client mode, Access point mode (Up to 16 clients), Concurrent Client and Access Point mode, Enterprise Security
- Support for concurrent Wi-Fi, dual-mode Bluetooth 5
Operating Conditions
- Wide operating supply range: 1.75 V to 3.63 V
- Operating temperature: -40 °C to +85 °C (Industrial grade)
Wireless Co-Existence Modes
- Wi-Fi Access Point, Wi-Fi Client
- Wi-Fi Access Point + Wi-Fi Client
- Wi-Fi (Client / AP) + Bluetooth 5
- Wi-Fi (Client / AP) + Bluetooth Low Energy
- Wi-Fi (Client) + Bluetooth 5 + Bluetooth Low Energy
Security
- Accelerators: AES128/256 in Embedded Mode
- WPA/WPA2-Personal, WPA/WPA2 Enterprise for Client
- Secure Firmware upgrade with backup*
Software and Regulatory Certification
- Bluetooth Qualification*
- Regulatory certifications (FCC, IC, CE/ETSI, TELEC)*
* Contact Silicon Labs for availability
Find the Right RS9116 Wi-Fi Transceiver Module
Select Columns
Part Number | Wi-Fi | Bluetooth 5 | Frequency Band | Dimensions | Package Type | Antenna Option |
---|---|---|---|---|---|---|
Dual Band (2.4/5) | 9.1 x 9.8 x 1.6 | LGA173 | — | |||
Dual Band (2.4/5) | 15.0 x 15.70 x 2.2 | LGA155 | Intergrated Antenna and u.FL Connector | |||
Single Band (2.4) | 14 x 15 x 2.1 | LGA101 | — | |||
Single Band (2.4) | 16 x 27 x 3.1 | LGA79 | Intergrated Antenna and u.FL Connector | |||
Single Band (2.4) | 4.63 x 7.90 x 0.9 | LGA126 | — |
Sort A -> Z
Sort Z -> A
Filter by values...
RS9116X Dual Band Wi-Fi + Bluetooth Development Kit (CC1 Module)
The RS9116 Dual Band Evaluation Board supports the RS9116 family of SoCs and modules by providing a comprehensive multi-protocol wireless connectivity solution including 802.11 b/g/n (2.4 GHz), dual-mode Bluetooth® 5.
![](/content/dam/siliconlabs/images/products/Bluetooth/wifi/redpine/rs9116x-db-evk.png)
RS9116X Dual Band Wi-Fi + Bluetooth Development Kit (CC1 Module)
The RS9116 Dual Band Evaluation Board supports the RS9116 family of SoCs and modules by providing a comprehensive multi-protocol wireless connectivity solution including 802.11 b/g/n (2.4 GHz), dual-mode Bluetooth® 5.
RS9116X EVK2 Wi-Fi + Bluetooth Dev Kit
The RS9116 Single Band Evaluation Board supports the RS9116 family of SoCs and modules by providing a comprehensive multi-protocol wireless connectivity solution including 802.11 b/g/n (2.4 GHz), dual-mode Bluetooth® 5.
![](/content/dam/siliconlabs/images/products/Bluetooth/wifi/rs9116x-sb-evk2-development-kit.png)
RS9116X EVK2 Wi-Fi + Bluetooth Dev Kit
The RS9116 Single Band Evaluation Board supports the RS9116 family of SoCs and modules by providing a comprehensive multi-protocol wireless connectivity solution including 802.11 b/g/n (2.4 GHz), dual-mode Bluetooth® 5.
RS9116X EVK1 Wi-Fi + Bluetooth Dev Kit
The RS9116 Single Band Evaluation Board supports the RS9116 family of SoCs and modules by providing a comprehensive multi-protocol wireless connectivity solution including 802.11 b/g/n (2.4 GHz), dual-mode Bluetooth® 5.
![](/content/dam/siliconlabs/images/products/Bluetooth/wifi/redpine/rs9116x-sb-evk.png)
RS9116X EVK1 Wi-Fi + Bluetooth Dev Kit
The RS9116 Single Band Evaluation Board supports the RS9116 family of SoCs and modules by providing a comprehensive multi-protocol wireless connectivity solution including 802.11 b/g/n (2.4 GHz), dual-mode Bluetooth® 5.