Hardware
Frequency Bands (MHz) | Flash (kB) | RAM (kB) | Output Power Range (dBm) | RX Sensitivity (dBm) | TX Current (mA) 0 dBm | RX Current (mA) | Security | GPIO | MCU Core | |
---|---|---|---|---|---|---|---|---|---|---|
FEATURED
EFR32MG26 Series 2 SoCs
EFR32MG26 Series 2 SoCs
|
2.4 GHz | 3200 | 512 | -20 19.5 | -105.4, 6.2 | 6 | 6.2 | AES-128 AES-256 ECC SHA-1 SHA-2 Secure Enclave | 28, 32, 49, 64 | ARM Cortex-M33 |
EFR32MG24 Series 2 SoCs
MGM240 Modules
|
2.4 GHz | 1024, 1536 | 128, 192, 256 | -20 19.5 | -104.5 | 5 | 5.1 | AES-128 AES-256 ECC SHA-1 SHA-2 Secure Enclave | 26, 28, 32 | ARM Cortex-M33 |
EFR32MG27 Series 2 SoCs
EFR32MG27 Series 2 SoCs
|
2.4 GHz | 768 | 64 | -20 8 | -105.4 | 4.1 | 4.0 | AES-128 AES-256 ECC SHA-1 SHA-2 | 18, 26 | ARM Cortex-M33 |
EFR32MG24 Series 2 Modules
MGM240 Modules
|
2.4 GHz | 1536 | 192, 256 | -33.7 19.9 | -106.0, -105.8, -104.5 | 4.6, 4.8, 7.4 | 5.2, 5.9, 7.7 | AES-128 AES-256 ECC SHA-1 SHA-2 | 12, 26, 32 | ARM Cortex-M33 |
EFR32MG22 Series 2 SoCs
Zigbee EFR32MG22 SoCs (Series 2)
|
2.4 GHz | 512 | 32 | -28 6 | -102.1 | 4.1 | 3.9 | AES-128 AES-256 ECC SHA-1 SHA-2 | 18, 26 | ARM Cortex-M33 |
EFR32MG22 Series 2 Modules
EFR32MG22 Based Modules (Series 2)
|
2.4 GHz | 512 | 32 | -27 8 | -102.3 | 4.8 | 4.4 | AES-128 ECC SHA-1 SHA-2 | 24 | ARM Cortex-M33 |
EFR32MG21 Series 2 SoCs
Zigbee and Thread EFR32MG21 SoCs (Series 2)
|
2.4 GHz | 512, 768, 1024 | 64, 96 | -20 20 | -104.3 | 9.9 | 9.4 | AES-128 AES-256 ECC SHA-1 SHA-2 | 20 | ARM Cortex-M33 |
EFR32MG21 Series 2 Modules
Zigbee and Thread EFR32MG21 Based Modules (Series 2)
|
2.4 GHz | 1024 | 96 | -20 20 | -103.9 | 16.1 | 9.4 | AES-128 AES-256 ECC SHA-1 SHA-2 | 20 | ARM Cortex-M33 |
EFR32MG12 Series 1 SoCs
Zigbee and Thread EFR32MG12 SoCs (Series 1)
|
2.4 GHz Sub-GHz | 1024 | 128, 256 | -30 19 | -120.6, -102.7 | 8.5 | 8.4, 11 | AES-128 AES-256 ECC SHA-1 SHA-2 | 31, 46, 65 | ARM Cortex-M4 |
EFR32MG12 Series 1 Modules
Zigbee and Thread EFR32MG12 Based Modules (Series 1)
|
2.4 GHz Sub-GHz | 1024 | 256 | -30 17 | -102 | 10 | 10.3 | AES-128 AES-256 ECC SHA-1 SHA-2 | 25 | ARM Cortex-M4 |
EFR32MG13 Series 1 SoCs
Zigbee and Thread EFR32MG13 SoCs (Series 1)
|
2.4 GHz Sub-GHz | 512 | 64 | -30 19 | -102.7 | 8.5 | 10.3 | AES-128 AES-256 ECC SHA-1 SHA-2 | 16, 31 | ARM Cortex-M4 |
EFR32MG13 Series 1 Modules
Zigbee and Thread EFR32MG13 Based Modules (Series 1)
|
512 | 64 | -30 19 | -102.1 | 8.5 | 11 | AES-128 AES-256 ECC SHA-1 SHA-2 | 25 | ARM Cortex-M4 | |
EM359x Wireless Zigbee SoCs
Zigbee SoCs
|
512 | 32, 64 | -55 8 | -102 | 29 | 27 | AES-128 | 0 | ARM Cortex-M3 | |
EM358x Wireless Zigbee SoCs
Zigbee SoCs
|
256, 512 | 32, 64 | -55 8 | -102 | 30 | 27 | AES-128 | 0 | ARM Cortex-M3 | |
EM35x Wireless Zigbee SoCs
Zigbee SoCs
|
— | 128, 192 | 12 | -55 8 | -102 | 31 | 25 | AES-128 | 0 | ARM Cortex-M3 |
Kits and Boards
EFR32xG24 Dev Kit
![](/content/dam/siliconlabs/images/products/Bluetooth/multiprotocol/xg24-dk2601b.png)
EFR32xG24 Dev Kit
EFR32xG24 Pro Kit +20 dBm
![](/content/dam/siliconlabs/images/products/Bluetooth/multiprotocol/efr32xg24-20-dbm-pro-kit.png)
EFR32xG24 Pro Kit +20 dBm
EFR32xG24 Pro Kit +10 dBm
![](/content/dam/siliconlabs/images/products/Bluetooth/multiprotocol/efr32xg24-10-dbm-pro-kit.png)
EFR32xG24 Pro Kit +10 dBm
EFR32xG24 Explorer Kit
![](/content/dam/siliconlabs/images/products/Bluetooth/xg24-ek2703a.png)
EFR32xG24 Explorer Kit
EFR32xG24 Wireless 2.4 GHz +10 dBm Radio Board
![](/content/dam/siliconlabs/images/products/Bluetooth/multiprotocol/xg24-rb4186c-10-dbm.png)
EFR32xG24 Wireless 2.4 GHz +10 dBm Radio Board
EFR32xG24 Wireless 2.4 GHz +20 dBm Radio Board
![](/content/dam/siliconlabs/images/products/Bluetooth/multiprotocol/xg24-rb4187c-20-dbm.png)
EFR32xG24 Wireless 2.4 GHz +20 dBm Radio Board
EFR32xG24 Wireless 2.4 GHz +20 dBm Antenna Diversity Radio Board
![](/content/dam/siliconlabs/images/products/Bluetooth/multiprotocol/xg24-rb4188a-20-antenna.png)
EFR32xG24 Wireless 2.4 GHz +20 dBm Antenna Diversity Radio Board
Software and Tools
Zigbee Software Development
Silicon Labs Zigbee software includes industry-leading software stacks and development tools for Zigbee applications. In conjunction with modules, SoCs and reference designs for Zigbee from Silicon Labs, developers can use software and tools from Silicon Labs to quickly and reliably:
- Develop multi-node mesh networks
- Monitor and debug multiple nodes simultaneously
- Visually analyze system performance
Zigbee SDK | Silicon Labs EmberZNet PRO Zigbee networking protocol stack is a complete Zigbee protocol software package containing all the elements required for robust and reliable mesh networking applications on Silicon Labs' Ember platforms. The Zigbee stack provides "professional grade" networking for the most challenging applications such as Smart Energy / Advanced Metering Infrastructure (AMI), Home Automation, Home Security, Smart Lighting and Building Automation systems. | |
Unify SDK | Unify SDK simplifies IoT infrastructure development including gateways, access points, hubs, bridges, and application processor-based end products. Unify SDK provides common building blocks that ease connectivity across IoT ecosystems including Zigbee. |
-
Technical Documentation
Find Data Sheets, App Notes and More.
-
Zigbee Training
Discover training curriculum including written and video modules.
-
Zigbee Software Reference Documentation
Develop and prototype smarter. Get to market faster.
-
Visit The Community
Engage with our engineers and developers from around the world and check out our knowledge base articles featuring FAQs, example code and additional resources.
Applications
Secure, smart home solutions for Zigbee
Learn About Zigbee
overview
What is Zigbee?
Silicon Labs is the vendor of choice for OEMs developing Zigbee networking into their products. The Silicon Labs 802.15.4 platform is the most integrated, complete and feature rich solution available for Zigbee — a family of Wireless SoCs, based on Arm® Cortex® processor and 2.4 GHz transceiver, together the most reliable, scalable and advanced software and supported by best-in-class development tools.
Learn more about Zigbee with these training assets
Tech Talk
Tech Talk
Tech Talk
Tech Talk
video-modules
Curriculum
Tech Talk
Works With 2024
Where Innovation Meets Implementation
Works With, the premier Silicon Labs developer event of the year, is back! This year will feature three regional, in-person developer events in San Jose, Hyderabad and Shanghai. Participants will experience a full day of training sessions and dedicated technology tracks, as well as a demo lab and networking opportunities. The agenda for these in-person events will also include engineer-led, hands-on workshops where participants will learn practical ways to accelerate the development of their projects with the latest tools, techniques, and resources.