Silicon Labs Bluetooth SoCs

High-Performance, High Memory, Low Power
The BG26 2.4 GHz wireless SoCs provide maximum flash and RAM, ensuring the longevity of your devices. With PSA Level 3 Secure Vault protection, BG26 offers a generous GPIO count and BGA packages.

High-Performance, Long-Range
The BG24 family of 2.4 GHz wireless SoCs and modules feature the large flash and RAM capacities and PSA Level 3 Secure Vault protection, ideal for home, medical, and industrial applications.

Channel Sounding Optimized and High-Performance AI/ML SoCs
BG24L is optimized for Bluetooth Channel Sounding with an AI/ML hardware accelerator that provides up to 8x faster inferencing than Cortex-M and uses up to 6x less power.
EFR32BG13 Series 1 Blue Gecko Bluetooth Chip
- Bluetooth 5 ADV Extensions; 2M PHY; LE Long Range
- 2.4 GHz and Sub-GHz
- ARM Cortex-M4 +FPU
- 512 kB Flash
- 128 kB RAM
- +19 dBm TX Power
- -95.8 dBm Sensitivity
- QFN48 package
EFR32BG12 Series 1 Blue Gecko Bluetooth Chip
- Bluetooth 5 ADV Extensions; 2M PHY
- 2.4 GHz and Sub-GHz
- ARM Cortex-M4 +FPU
- 1024 kB Flash
- 256 kB RAM
- +19 dBm TX Power
- -95.2 dBm Sensitivity
- BGA125 and QFN48 packages
EFR32BG1 Series 1 Blue Gecko Bluetooth Chip
- 2M PHY
- 2.4 GHz and Sub-GHz
- ARM Cortex-M4 +FPU
- 256 kB Flash
- 32 kB RAM
- +19 dBm TX Power
- -92.5 dBm Sensitivity
- QFN32, QFN48 and WLCSP43 packages
Silicon Labs Bluetooth Modules

EFR32BG26 (BGM260P) Series 2 Modules
Bluetooth LE and Mesh Modules supporting Bluetooth Low Energy and Bluetooth mesh, delivering exceptional RF performance, energy efficiency, and industry-leading security with Secure Vault® technology.

EFR32BG24 (BGM240) Series 2 Modules
Bluetooth LE and Mesh Modules supporting Bluetooth Low Energy and Bluetooth mesh, delivering exceptional RF performance, energy efficiency, and industry-leading security with Secure Vault® technology.

EFR32BG22 Series 2 Modules
An ultra-low-power module with high-performance wireless for energy-efficient portable medical devices. Built-in antenna and worldwide RF certifications. Size 6x6 mm (SiP). Secure Vault™.
BGM13P Series 1 Bluetooth Module
PCB Module with Proven RF and Certifications for Simplified Bluetooth 5, LE and Mesh Development
- Bluetooth 5 2M PHY; LE Long Range; ADV Extensions
- Bluetooth Mesh
- ARM-Cortex-M4
- 512 kB Flash
- 64 kB RAM
- +8 dBm TX Power
- -94.8 dBm Sensitivity
- 200 m range
- 12.9 x 15.0 x 2.2 mm package
BGM13S Series 1 Bluetooth Module
Ultra-Small System-In-Package for Bluetooth 5 LE, Bluetooth 5.1 Angle of Arrival (AoA), and Bluetooth Mesh Connectivity
- Bluetooth 5.1 AoA, GATT caching
- Bluetooth Mesh
- ARM-Cortex-M4
- 512 kB Flash
- 64 kB RAM
- +18 dBm TX Power
- 200 m range
- 6.5 × 6.5 × 1.4 mm package
BGM121 Series 1 Bluetooth Module
Small Bluetooth LE SiP Module with high RF performance, low power consumption, modular certification and easy application development
- Bluetooth LE
- ARM-Cortex-M4
- 256 kB Flash
- 32 kB RAM
- +8 dBm TX Power
- -90 dBm Sensitivity
- 200 m range
- 6.5 x 6.5 x 1.4 mm package
BGM11S Series 1 Bluetooth Module
Small Bluetooth LE SiP Module with high RF performance, low power consumption, modular certification and easy application development
- Bluetooth LE
- ARM-Cortex-M4
- 256 kB Flash
- 32 kB RAM
- +3 and 8 dBm TX Power
- -90 dBm Sensitivity
- 200 m range
- 6.5 x 6.5 x 1.4 mm package
BGM123 Series 1 Bluetooth Module
Small Bluetooth LE SiP Module with high RF performance, low power consumption, modular certification and easy application development
- Bluetooth LE
- ARM-Cortex-M4
- 256 kB Flash
- 32 kB RAM
- +3 dBm TX Power
- -90 dBm Sensitivity
- 50 m range
- 6.5 x 6.5 x 1.4 mm package
BGM113 Series 1 Bluetooth Module
Fully integrated PCB module with certified RF, Bluetooth Low Energy and short-range wireless applications.
- Bluetooth LE
- ARM-Cortex-M4
- 256 kB Flash
- 32 kB RAM
- +3 dBm TX Power
- -93 dBm Sensitivity
- 50 m range
- 9.2 x 15.8 x 1.83 mm package
BGM111 Series 1 Bluetooth Module
Ultra-small PCB Module withBluetooth LE and integrated antenna providing an RF certified plug-and-play BLE solution.
- Bluetooth LE
- ARM-Cortex-M4
- 256 kB Flash
- 32 kB RAM
- +3 dBm TX Power
- -93 dBm Sensitivity
- Up to 200 m range
- 12.9 x 15 x 2.2 mm package
BGM210P Series 2 Bluetooth Module
Optimized Form Factor with High-Performance Chip Antenna and Low Profile for Space-constrained IoT Designs
- Standard module applications
- Bluetooth 5.x and Bluetooth Mesh
- Programmable +12.5 dBm Output Power
- 80 MHz Arm Cortex-M33
- Up to 1024 kB Programmable Flash
- Up to 96 kB SRAM
BLED112 Bluegiga Bluetooth Low Energy Dongle
Bluetooth LE ready for Linux, Android and Windows Devices.Virtual COM port for seamless host application development.
- Bluetooth 4.0
- 8051 Core
- 128 kB Flash
- 8 kB RAM
- 0 dBm TX Power
- -89 dBm Sensitivity
- 30 m range
- 17 x 12 x 6.5 mm package
BLE113 Bluegiga Bluetooth Smart Module
Bluetooth module for small, low-power sensors and accessories Includes radio, software and GATT profiles and can host end-user applications.
- Bluetooth 4.0
- 8051 Core
- 256 kB/128 kB Flash
- 8 kB RAM
- 0 dBm TX Power
- -93 dBm Sensitivity
- 40 m range
- 9.15 x 15.75 x 1.9 mm package