SiWG917M121XGT
SPECS
Key Specs
Frequency Bands
Single Band (2.4)
|
Wi-Fi Version
Wi-Fi 6
|
Bluetooth Version
5.4
|
||
Package Type
QFN84
|
Dimensions (mm)
7 x 7 x 0.85
|
Frequency Bands
Single Band (2.4)
|
Wi-Fi Version
Wi-Fi 6
|
Bluetooth Version
5.4
|
Package Type
QFN84
|
Dimensions (mm)
7 x 7 x 0.85
|
SiWx917 Wi-Fi 6 and Bluetooth LE 8 MB Flash SoC Pro Kit
The SiWx917 Pro Kit is designed to support the development of wireless IoT devices based on the SiWx917 ultra low power SoC, that includes Wi-Fi 6 + Bluetooth LE, Matter and IP networking for cloud connectivity.

SiWx917 Wi-Fi 6 and Bluetooth LE 8 MB Flash SoC Pro Kit
The SiWx917 Pro Kit is designed to support the development of wireless IoT devices based on the SiWx917 ultra low power SoC, that includes Wi-Fi 6 + Bluetooth LE, Matter and IP networking for cloud connectivity.
EXP Adapter Board for Co-Processor Expansion Kit
The EXP Adapter Board for Co-Processor Radio Boards is an excellent way to explore and evaluate SiWx917 and EFR32 Co-Processor Radio Boards with various host devices using either SPI or SDIO interfaces.

EXP Adapter Board for Co-Processor Expansion Kit
The EXP Adapter Board for Co-Processor Radio Boards is an excellent way to explore and evaluate SiWx917 and EFR32 Co-Processor Radio Boards with various host devices using either SPI or SDIO interfaces.
Shield Adapter Board for Co-Processor Expansion Kit
The Si-EB8045C, Shield Adapter Board for Co-Processor Radio Boards is an excellent way to explore and evaluate SiWx917 and EFR32 Co-Processor Radio Boards with external hosts through the Shield interface.

Shield Adapter Board for Co-Processor Expansion Kit
The Si-EB8045C, Shield Adapter Board for Co-Processor Radio Boards is an excellent way to explore and evaluate SiWx917 and EFR32 Co-Processor Radio Boards with external hosts through the Shield interface.
Raspberry Pi Adapter Board for Co-Processor Expansion Kit
The Si-EB8045B, Raspberry Pi Adapter Board for Co-Processor Radio Boards is an excellent way to explore and evaluate SiWx917 with a Raspberry Pi host. This Adapter Board features built-in Raspberry Pi Hardware Attach on Top (HAT) with SDIO data interface, UART, I2C, Low-Power Signals, and Power.

Raspberry Pi Adapter Board for Co-Processor Expansion Kit
The Si-EB8045B, Raspberry Pi Adapter Board for Co-Processor Radio Boards is an excellent way to explore and evaluate SiWx917 with a Raspberry Pi host. This Adapter Board features built-in Raspberry Pi Hardware Attach on Top (HAT) with SDIO data interface, UART, I2C, Low-Power Signals, and Power.
SiWx917 Wi-Fi 6 and Bluetooth LE SoC 4 MB Flash Co-Processor Radio Board
The SiWx917-RB4346A, SiWN917 Co-Processor Radio Board, you can develop ultra-low-power Wi-Fi 6 and Bluetooth LE 5.4, Matter wireless IoT solutions for external host processors.

SiWx917 Wi-Fi 6 and Bluetooth LE SoC 4 MB Flash Co-Processor Radio Board
The SiWx917-RB4346A, SiWN917 Co-Processor Radio Board, you can develop ultra-low-power Wi-Fi 6 and Bluetooth LE 5.4, Matter wireless IoT solutions for external host processors.
SiWx917 Wi-Fi 6 and Bluetooth LE 8 MB Flash + 8 MB ext PSRAM Radio Board
The SiWG91x SoC Radio Board is designed to work with the Wireless Pro Kit Mainboard (not included) to enable you to develop IoT devices using the SiWG917 ultra-low power SoC supporting Wi-Fi 6, Bluetooth LE 5.4, Matter, and IP networking stack for cloud connectivity.

SiWx917 Wi-Fi 6 and Bluetooth LE 8 MB Flash + 8 MB ext PSRAM Radio Board
The SiWG91x SoC Radio Board is designed to work with the Wireless Pro Kit Mainboard (not included) to enable you to develop IoT devices using the SiWG917 ultra-low power SoC supporting Wi-Fi 6, Bluetooth LE 5.4, Matter, and IP networking stack for cloud connectivity.
SiWx917 Wi-Fi 6 and Bluetooth LE SoC 8 MB Flash Radio Board
The SiWG917 SoC Radio Board is designed to work with the Wireless Pro Kit Mainboard (not included) to enable you to develop IoT devices using the SiWG917 ultra-low power SoC supporting Wi-Fi 6, Bluetooth LE 5.4, and Matter.

SiWx917 Wi-Fi 6 and Bluetooth LE SoC 8 MB Flash Radio Board
The SiWG917 SoC Radio Board is designed to work with the Wireless Pro Kit Mainboard (not included) to enable you to develop IoT devices using the SiWG917 ultra-low power SoC supporting Wi-Fi 6, Bluetooth LE 5.4, and Matter.
TECH DOCS
SOFTWARE & TOOLS
QUALITY & PACKAGING
COMMUNITY & SUPPORT