Device/Module image

SiWG917Y121MGN

The SiWG917Y wireless module, SiWG917Y121MGN, provides ultra-low-power Wi-Fi 6, Bluetooth Low Energy LE 5.4, and Matter for battery-powered IoT devices. The fully integrated, shielded module includes an antenna (or RF-pin) and worldwide RF regulatory certifications, simplifying development and certification work. The SiWG917Y121MGN module has a dedicated wireless processing subsystem, an application processing subsystem (MCU), an advanced security engine, a rich set of peripherals, and an intelligent power management subsystem. The wireless processing subsystem consists of a Network Wireless Processor (160MHz), baseband digital signal processing, analog front end, 2.4 GHz RF transceiver, and a power amplifier. The application processing subsystem consists of an ARM® Cortex®-M4 with FPU with (180 MHz), a large embedded SRAM, Flash, PSRAM, and an option for external Flash/PSRAM.

SiWG917Y121MGN

Key Specs

 
Wi-Fi Version
Wi-Fi 6
Frequency Bands
Single Band (2.4)
Bluetooth Version
5.4
Application MCU
Yes
Integrated Stack
Wireless, Networking
Host Interface
SDIO, SPI
Flash
8192
RAM
672
PSRAM
2028
Wi-Fi Version
Wi-Fi 6
Frequency Bands
Single Band (2.4)
Bluetooth Version
5.4
Application MCU
Yes
Integrated Stack
Wireless, Networking
Host Interface
SDIO, SPI
Flash
8192
RAM
672
PSRAM
2028
siwx917y-wi-fi-modules-block-diagram.png
Close
Loading Results
Close