BGM13S22F512GN
SPECS
Key Specs
Antenna
RF Pin
|
Bluetooth 5
Yes
|
Bluetooth 5 LE Long Range
Yes
|
||
Bluetooth 5.1
Yes
|
BLE
Yes
|
Bluetooth Mesh
Yes
|
||
TX Power
8
|
Package
SiP
|
Dimensions (mm)
6.5 × 6.5 × 1.4
|
||
GPIO
32
|
MCU Core
ARM Cortex-M4
|
RAM (kB)
64
|
||
Flash (kB)
512
|
Antenna
RF Pin
|
Bluetooth 5
Yes
|
Bluetooth 5 LE Long Range
Yes
|
Bluetooth 5.1
Yes
|
BLE
Yes
|
Bluetooth Mesh
Yes
|
TX Power
8
|
Package
SiP
|
Dimensions (mm)
6.5 × 6.5 × 1.4
|
GPIO
32
|
MCU Core
ARM Cortex-M4
|
RAM (kB)
64
|
Flash (kB)
512
|
EFR32BG Bluetooth Module Starter Kit
EFR32BG Bluetooth Low Energy Development Kit for BGM13S, BGM13P, and BGM113 SiP module: fast, simple development of Bluetooth applications.

EFR32BG Bluetooth Module Starter Kit
EFR32BG Bluetooth Low Energy Development Kit for BGM13S, BGM13P, and BGM113 SiP module: fast, simple development of Bluetooth applications.
BGM13S22 Bluetooth Module +8 Output Power Radio Board
The BGM13S22 SLWRB4305C wireless radio board plugs into the mainboard provided with the EFR32BG Starter Kit.

BGM13S22 Bluetooth Module +8 Output Power Radio Board
The BGM13S22 SLWRB4305C wireless radio board plugs into the mainboard provided with the EFR32BG Starter Kit.
TECH DOCS
SOFTWARE & TOOLS
QUALITY & PACKAGING
COMMUNITY & SUPPORT