BGM210PA32JIA
SPECS
Key Specs
Bluetooth 5
Yes
|
Bluetooth 5 LE Long Range
Yes
|
Bluetooth 2M PHY
Yes
|
||
Bluetooth ADV Extensions
Yes
|
Bluetooth Mesh
Yes
|
Bluetooth 5.1
Yes
|
||
Secure Vault
Base
|
Dimensions (mm)
12.9x15.0x2.2
|
TX Power (dBm)
20
|
||
RX Sensitivity (dBm)
-97
|
MCU Core
ARM Cortex-M33
|
Flash (kB)
1024
|
||
RAM (kB)
96
|
GPIO
20
|
Antenna
Built-in and RF Pin
|
||
Bluetooth 5
Yes
|
Bluetooth 5 LE Long Range
Yes
|
Bluetooth 2M PHY
Yes
|
Bluetooth ADV Extensions
Yes
|
Bluetooth Mesh
Yes
|
Bluetooth 5.1
Yes
|
Secure Vault
Base
|
Dimensions (mm)
12.9x15.0x2.2
|
TX Power (dBm)
20
|
RX Sensitivity (dBm)
-97
|
MCU Core
ARM Cortex-M33
|
Flash (kB)
1024
|
RAM (kB)
96
|
GPIO
20
|
Antenna
Built-in and RF Pin
|
xGM210P Wireless Module Starter Kit
The xGM210P Wireless Gecko Starter Kit (SLWSTK6102A) includes everything needed to enable developers to create a mesh network and evaluate the xGM210P and xGM210L Series 2 Wireless Modules

xGM210P Wireless Module Starter Kit
The xGM210P Wireless Gecko Starter Kit (SLWSTK6102A) includes everything needed to enable developers to create a mesh network and evaluate the xGM210P and xGM210L Series 2 Wireless Modules
xGM210L Wireless Gecko 2.4 GHz +12.5 dBm Radio Board
The Wireless Gecko SLWRB4309B wireless radio board plugs into the Main Board provided with the xGM210P Starter Kit.

xGM210L Wireless Gecko 2.4 GHz +12.5 dBm Radio Board
The Wireless Gecko SLWRB4309B wireless radio board plugs into the Main Board provided with the xGM210P Starter Kit.
TECH DOCS
SOFTWARE & TOOLS
QUALITY & PACKAGING
COMMUNITY & SUPPORT