Not Recommended for New Designs: This part is Not Recommended for New Designs (NRND). For newer designs, we recommend you use:
Device/Module image

MGM13P12F512GE

Zigbee and Thread EFR32MG13 Based Modules (Series 1)

MGM13P12F512GE devices are PCB modules for Zigbee, Thread and multiprotocol connectivity with Bluetooth 5 Low Energy (BLE) built around EFR32MG13 SoCs. Delivering robust RF performance, low energy consumption, regulatory compliance certifications, a wide selection of microcontroller (MCU) peripherals, and a simplified development experience, all in a small 12.9×17.8×2.3 mm form factor, the devices minimize the engineering efforts and development costs associated with adding 802.15.4 mesh or multiprotocol connectivity to any design. MGM13P12F512GE devices accelerate the time to market of products for applications, such as IoT multiprotocol end-node devices and gateways, connected home, lighting, metering, building automation and security.

MGM13P12F512GE

Key Specs

 
MCU Core
ARM Cortex-M4
Flash (kB)
512
RAM (kB)
64
Radio
2.4 GHz
Min Output Power
-30
Max Output Power
19
Package Size
12.9×17.8×2.3
Zigbee Capable
Yes
Thread Capable
Yes
Bluetooth 5 Capable
Yes
Dynamic Multiprotocol
Yes
MCU Core
ARM Cortex-M4
Flash (kB)
512
RAM (kB)
64
Radio
2.4 GHz
Min Output Power
-30
Max Output Power
19
Package Size
12.9×17.8×2.3
Zigbee Capable
Yes
Thread Capable
Yes
Bluetooth 5 Capable
Yes
Dynamic Multiprotocol
Yes
MGM13 Module Block Diagram
Close
Loading Results
Close