Si-MB4002A

MSRP $152.98

Wireless Pro Kit Mainboard

The Wireless Pro Kit Mainboard is a development board for application development and debugging of wireless products. The Mainboard features an on-board J-Link debugger with a Packet Trace Interface (PTI), a Virtual COM (VCOM) port and advanced energy monitoring (AEM), enabling application development and debugging with an attached radio board as well as external hardware. The VCOM provides an seamless communications with the target SoC over USB. The Packet Trace Interface (PTI) offers invaluable debug information about transmitted and received packets in wireless links. The AEM enables the developer to visualize the energy consumption of the target SoC and help optimize for power efficiency.  The Mainboard also contains sensors and peripherals for easy demonstration of Silicon Labs wireless products.

MSRP $152.98

 

Kit Contents

  • 1x BRD4002A Wireless Pro Kit Mainboard
  • USB Type C cable (not included) is necessary when using the Mainboard

Kit Features

  • Advanced Energy Monitor
  • Packet Trace Interface
  • Virtual COM port
  • SEGGER J-Link debugger
  • External device debugging
  • Ethernet and USB connectivity
  • Silicon Labs Si7021 Relative Humidity and Temperature sensor
  • Low power 128 x 128 pixel Memory LCDTFT
  • User LEDs / pushbuttons
  • 20-pin 2.54 mm EXP header
  • Breakout pads for Wireless SoC I/O
  • CR2032 coin cell battery support 

Step 1: Download and Install Simplicity Studio Version 5

Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.



Step 2: Plug in Your Kit and Use Simplicity Studio to Install the desired SDKs

After plugging in your kit, launch Simplicity Studio and Open Package Manager in the left upper corner (green downward arrow under the menu bar). Select the desired stacks and download them. Visit the package manager regularly for updates.

Status
Radio Boards Select Columns
Select Columns
Radio Boards Included Device Flash RAM Output Power (dBm) Bluetooth 5 Bluetooth Mesh Zigbee Thread Proprietary Sub-GHz Proprietary 2.4 GHz
Buy
Included Device: BGM111A256
256 32 8
Buy
Included Device: BGM113A256
256 32 3
Buy
Included Device: BGM11S22F256GA
256 32 8
Buy
Included Device: BGM121A256
256 32 8
256 32 10.5
Buy
Included Device: BGM13P22F512GA
512 64 8
Buy
Included Device: BGM13P32F512GA
512 64 19
Buy
Included Device: BGM13S22F512GA
512 64 8
Buy
Included Device: BGM13S32F512GA
512 64 19
512 64 10
Buy
Included Device: BGM220PC22HNA
512 32 8
Buy
Included Device: BGM220SC12WGA
352 32 0
Buy
Included Device: BGM220SC22HNA
512 32 6
512 32 6
1536 256 4
768 64 4
768 64 4
256 32 20
256 32 20
256 32 20
256 32 20
1024 256 20
1024 256 20
512 64 20
512 64 20
256 32 19
256 32 19
256 32 19
256 32 19
256 32 19
256 32 19
256 32 19
256 32 19
512 64 14
512 64 14
512 64 20
1920 512 16
1920 512 16
1920 512 16
Buy
Included Device: SI4468
20
8192 672
Buy
Included Device: WGM160P022KGA
2048 512
Buy
Included Device: ZGM130S037HGN
512 64 13
256 32 13
1024 128 19
1024 256 10
1024 256 19
1024 256 19
1024 256 19
1024 256 19
1024 256 19
1024 256 19
1024 256 19
512 64 19
512 64 19
512 64 19
512 64 19
512 64 19
Buy
Included Device: MGM210LA22JIF
1024 96 12.5
Buy
Included Device: MGM210PB22JIA
1024 96 10
Buy
Included Device: MGM210PB32JIA
1024 96 20
1024 96 10
1024 96 20
1024 96 10.5
1024 96 10.5
1024 96 20
Buy
Included Device: MGM220PC22HNA
512 32 8
512 32 6
512 32 6
1536 256 10
1536 256 19.5
1536 256 19.5
768 64 8

Sort A -> Z
Sort Z -> A

Filter by values...

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results
Close