Si-MB4002A
MSRP $152.98
Wireless Pro Kit Mainboard
The Wireless Pro Kit Mainboard is a development board for application development and debugging of wireless products. The Mainboard features an on-board J-Link debugger with a Packet Trace Interface (PTI), a Virtual COM (VCOM) port and advanced energy monitoring (AEM), enabling application development and debugging with an attached radio board as well as external hardware. The VCOM provides an seamless communications with the target SoC over USB. The Packet Trace Interface (PTI) offers invaluable debug information about transmitted and received packets in wireless links. The AEM enables the developer to visualize the energy consumption of the target SoC and help optimize for power efficiency. The Mainboard also contains sensors and peripherals for easy demonstration of Silicon Labs wireless products.
MSRP $152.98
OVERVIEW
GETTING STARTED
TECH DOCS
SOFTWARE & TOOLS
COMPATIBLE BOARDS
COMMUNITY & SUPPORT
OVERVIEW
Kit Contents
- 1x BRD4002A Wireless Pro Kit Mainboard
- USB Type C cable (not included) is necessary when using the Mainboard
Kit Features
- Advanced Energy Monitor
- Packet Trace Interface
- Virtual COM port
- SEGGER J-Link debugger
- External device debugging
- Ethernet and USB connectivity
- Silicon Labs Si7021 Relative Humidity and Temperature sensor
- Low power 128 x 128 pixel Memory LCDTFT
- User LEDs / pushbuttons
- 20-pin 2.54 mm EXP header
- Breakout pads for Wireless SoC I/O
- CR2032 coin cell battery support
GETTING STARTED
Step 1: Download and Install Simplicity Studio Version 5
Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.
Step 2: Plug in Your Kit and Use Simplicity Studio to Install the Desired SDKs
After plugging in your kit, launch Simplicity Studio and open package manager in the left upper corner (green downward arrow under the menu bar). Select the desired stacks and download them. Visit the Package Manager regularly for updates.
TECH DOCS
SOFTWARE & TOOLS
- Code Examples (1)
- application_examples4/3/2025
Simplicity Studio
Get up and running quickly with precompiled demos, application notes and examples. Use advanced tools including energy profiling and network analysis to optimize your MCU and wireless systems.
COMPATIBLE BOARDS
Radio Boards | Included Device | Flash | RAM | Output Power (dBm) | Bluetooth 5 | Bluetooth Mesh | Zigbee | Thread | Proprietary Sub-GHz | Proprietary 2.4 GHz |
---|---|---|---|---|---|---|---|---|---|---|
512 | 64 | 14 | ||||||||
512 | 64 | 14 | ||||||||
1536 | 256 | 10 | ||||||||
1536 | 256 | 10 | ||||||||
1536 | 256 | 19.9 | ||||||||
1536 | 256 | 10 | ||||||||
1024 | 256 | 17 | ||||||||
512 | 64 | 10 | ||||||||
1024 | 256 | 10 | ||||||||
512 | 64 | 19 | ||||||||
512 | 64 | 19 | ||||||||
512 | 64 | 10 | ||||||||
512 | 64 | 19 | ||||||||
512 | 64 | 10 | ||||||||
256 | 32 | 10 | ||||||||
512 | 64 | 14 | ||||||||
256 | 32 | 8 | ||||||||
256 | 32 | 3 | ||||||||
256 | 32 | 8 | ||||||||
256 | 32 | 8 | ||||||||
256 | 32 | 10.5 | ||||||||
512 | 64 | 8 | ||||||||
512 | 64 | 19 | ||||||||
512 | 64 | 8 | ||||||||
512 | 64 | 19 | ||||||||
512 | 64 | 10 | ||||||||
512 | 32 | 8 | ||||||||
352 | 32 | 0 | ||||||||
512 | 32 | 6 | ||||||||
512 | 32 | 6 | ||||||||
1536 | 256 | 4 | ||||||||
768 | 64 | 4 | ||||||||
768 | 64 | 4 | ||||||||
256 | 32 | 20 | ||||||||
256 | 32 | 20 | ||||||||
256 | 32 | 20 | ||||||||
256 | 32 | 20 | ||||||||
1024 | 256 | 20 | ||||||||
1024 | 256 | 20 | ||||||||
512 | 64 | 20 | ||||||||
512 | 64 | 20 | ||||||||
256 | 32 | 19 | ||||||||
256 | 32 | 19 | ||||||||
256 | 32 | 19 | ||||||||
256 | 32 | 19 | ||||||||
256 | 32 | 19 | ||||||||
256 | 32 | 19 | ||||||||
256 | 32 | 19 | ||||||||
256 | 32 | 19 | ||||||||
512 | 64 | 14 | ||||||||
512 | 64 | 14 | ||||||||
512 | 64 | 20 | ||||||||
1920 | 512 | 16 | ||||||||
1920 | 512 | 16 | ||||||||
1920 | 512 | 16 | ||||||||
20 | ||||||||||
8192 | 672 | |||||||||
2048 | 512 | |||||||||
512 | 64 | 13 | ||||||||
256 | 32 | 13 | ||||||||
1024 | 128 | 19 | ||||||||
1024 | 256 | 10 | ||||||||
1024 | 256 | 19 | ||||||||
1024 | 256 | 19 | ||||||||
1024 | 256 | 19 | ||||||||
1024 | 256 | 19 | ||||||||
1024 | 256 | 19 | ||||||||
1024 | 256 | 19 | ||||||||
1024 | 256 | 19 | ||||||||
512 | 64 | 19 | ||||||||
512 | 64 | 19 | ||||||||
512 | 64 | 19 | ||||||||
512 | 64 | 19 | ||||||||
512 | 64 | 19 | ||||||||
1024 | 96 | 12.5 | ||||||||
1024 | 96 | 10 | ||||||||
1024 | 96 | 20 | ||||||||
1024 | 96 | 10 | ||||||||
1024 | 96 | 20 | ||||||||
1024 | 96 | 10.5 | ||||||||
1024 | 96 | 10.5 | ||||||||
1024 | 96 | 20 | ||||||||
512 | 32 | 8 | ||||||||
512 | 32 | 6 | ||||||||
512 | 32 | 6 | ||||||||
1536 | 256 | 10 | ||||||||
1536 | 256 | 10 | ||||||||
1536 | 256 | 19.5 | ||||||||
1536 | 256 | 19.5 | ||||||||
768 | 64 | 8 |
COMMUNITY & SUPPORT
Knowledge Base Articles
Browse our knowledge base articles for information about specific products.
User Forums
Browse technical questions, share your ideas, and learn more about our latest solutions.
Questions? You're in the Right Place.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.